SNLU334 December 2023 DS320PR410
Each channel of the DS320PR410 features a continuous-time linear equalizer (CTLE) that applies high-frequency boost and low-frequency attenuation to help equalize the frequency-dependent insertion loss effects of the passive channel. Table 3-4 shows available equalization boost through EQ control pins (EQ1 and EQ0) when in Pin Control mode (MODE = L0).
EQ INDEX | EQ1 PIN LEVEL | EQ0 PIN LEVEL | CTLE BOOST AT 8 GHz (dB) | CTLE BOOST AT 16 GHz (dB) |
---|---|---|---|---|
0 | L0 | L0 | For CTLE boost values at 8 GHz, please reference the DS320PR410 data sheet (SNLS739). | For CTLE boost values at 16 GHz, please reference the DS320PR410 data sheet (SNLS739). |
1 | L0 | L1 | ||
2 | L0 | L2 | ||
5 | L1 | L0 | ||
6 | L1 | L1 | ||
7 | L1 | L2 | ||
8 | L1 | L3 | ||
9 | L1 | L4 | ||
10 | L2 | L0 | ||
11 | L2 | L1 | ||
12 | L2 | L2 | ||
13 | L2 | L3 | ||
14 | L2 | L4 | ||
15 | L3 | L0 | ||
16 | L3 | L1 | ||
17 | L3 | L2 | ||
18 | L3 | L3 | ||
19 | L3 | L4 |
The equalization gain of each channel of each device can also be set by writing to SMBus / I2C registers in I2C Mode. Refer to the DS320PR410 Programming Guide for details.