SNLU334 December 2023 DS320PR410
The DS320PR410 is a four-channel low-power high-performance linear redriver designed to support PCI-Express Gen5.0, CXL 2.0, UPI 2.0, and other interfaces up to 32Gbps. Each device is pin-strap, EEPROM, or I2C / SMBus configurable.