SNLU334
December 2023
DS320PR410
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
DS320PR410 5-Level I/O Control Inputs
2.2
DS320PR410 Modes of Operation
2.3
DS320PR410 SMBus or I2C Register Control Interface
2.4
DS320PR410 Equalization Control
2.5
DS320PR410 RX Detect State Machine
2.6
DS320PR410 DC Gain Control
2.7
DS320PR410 EVM Global Controls
2.8
DS320PR410-RSC-EVM Downstream Devices Control
2.9
DS320PR410-RSC-EVM Upstream Devices Control
2.10
Quick-Start Guide (Pin Mode)
2.11
Quick-Start Guide (SMBus / I2C Secondary Mode)
3
Implementation Results
3.1
Test Setup and Results
4
Hardware Design Files
4.1
Schematics
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
References
Features
PCIe x16 Riser Card option with eight 4-channel unidirectional linear redrivers operating at rates up to 32Gbps
Linear equalization for seamless support of link training and PCIe channel extension
CTLE boosts up to 22 dB at 16 GHz
Programmable device configuration through EEPROM, GPIO, I
2
C, or SMBus
Onboard 12-V to 3.3-V, 2-A step-down DC/DC converter
Industrial temperature range: –40°C to 85°C
Flow-through layout in 4 mm × 6 mm, 40-pin, lead-less WQFN 0.4-mm pitch package