SNOU150D January   2018  – April 2025

 

  1.   1
  2. Introduction
  3. Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  4. General TI High Voltage Evaluation User Safety Guidelines
  5. Safety and Precautions
  6. Electrical Performance Specifications
  7. EVM Operation Out-of-the-Box
  8. EVM Schematic
  9. EVM Kit Contents
  10. Test Setup
    1. 9.1 Test Equipment
    2. 9.2 Recommended Test Setup
    3. 9.3 List of Test Points
    4. 9.4 List of Terminals
  11. 10Test Procedure
    1. 10.1 Nanosecond Pulse Measurements
    2. 10.2 Pulse Shortener
    3. 10.3 Shutdown Procedure
      1. 10.3.1 Components rating and DNPs
  12. 11Performance Data and Typical Characteristics
  13. 12EVM Assembly Drawing and PCB Layout
  14. 13List of Materials
  15. 14Trademarks
  16. 15Revision History

Pulse Shortener

The digital input buffer includes the lowpass filter plus AND gate as seen in Figure 10-1. The combination can be used as a pulse shortener allowing a regular function generator to achieve 1-2 ns pulses on IN+. Most function generators can only output pulses as low as 10 ns, therefore the ability to create a 1-2 ns pulse can be achieved on the EVM using the AND gate input (J3). The AND gate compares the input (J3) to a RC delayed version and when both inputs are high the output will go high. The input pulse width or falling edge from the function generator can then be fine tuned in order to see the desired pulse width on IN+. When first starting to fine tune the function generator input to see the pulse on IN+, start with 100 ns then reduce the pulse width down by the nanosecond or smaller to make 1-2 ns visible on the IN+ test point. To bypass the pulse shortener populate R3 with a 0-Ω resistor and remove R9 and R10 to disconnect the AND gate input and output respectively.

LMG1020EVM-006 Pulse Shortener Yielding 1-ns to 2-ns Pulse on IN+Figure 10-1 Pulse Shortener Yielding 1-ns to 2-ns Pulse on IN+