SNOU150D January 2018 – April 2025 LMG1020
DC Voltage Source: capable of supplying the input of the EVM up to 75 VDC as desired. Capable of supplying 100 mA and supports current limiting.
DC Bias Source: capable of 5.5-VDC to 15-VDC output at up to 100 mA.
Oscilloscope: capable of at least 1-GHz operation, using oscilloscope probes with a “pigtail” spring ground clip instead of the standard alligator clip.
DC Multimeter(s): capable of 100-V measurement, suitable for determining operation and efficiency (if desired).
Function Generator: single output capable of at least 0-3 Vdc pulse signal (operating maximum digital input is 5 VDC),1MHz frequency or higher, 50ns minimum pulse or smaller.