SNOU150D January 2018 – April 2025 LMG1020
| QUANTITY | DESIGNATOR | DESCRIPTION | PART NUMBER |
|---|---|---|---|
| 1 | C1 | Capacitor ceramic, 10 µF, 25 V, ±10%, X7R, 1206 | 885012208069 |
| 2 | C2, C3 | Capacitor ceramic, 0.01 µF, 100 V, ±1%, C0G/NP0, 0805 | C0805C103F1GACTU |
| 1 | C4 | Feedthru Capacitor, 0.47 µF, 6.3V, SMD | YFF18PW0J474M |
| 4 | C6, C7 , C8, C9 | Capacitor ceramic, 0.1 µF, 100 V, ±10%, X7R, 0603 | GRM188R72A104KA35D |
| 1 | C10 | Capacitor ceramic, 1 µF, 10V, ±20%, X5R, 0306 | LWK107BJ105MV |
| 1 | C11 | Capacitor ceramic, 20 pF, 50 V, +±5%, C0G/NP0, 0402 | GRM1555C1H200JA01D |
| 1 | C12 | Capacitor ceramic, 0.1 µF, 25 V, ±10%, X7R, 0603 | GRM188R71E104KA01D |
| 1 | D1 | Diode, Schottky, 100 V, 2 A, PowerDI123 | DFLS2100-7 |
| 4 | H1, H2, H3, H4 | Bumpon, hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) |
| 1 | J1 | Terminal block, 2.54 mm, 2 x 1, Brass, TH | OSTVN02A150 |
| 1 | J2 | Terminal block, 2 x 1, 5.08 mm, TH | 282841-2 |
| 1 | J3 | Header, 100mil, 2 x 1, gold, TH | HTSW-102-07-G-S |
| 1 | Q1 | MOSFET, N-channel, 200 V, 8.5 A, 2.766 x 0.68 mm | EPC2019 |
| 2 | R1, R2 | Resistor, 0, 5%, 0.05 W, 0201 | ERJ-1GE0R00C |
| 0 | R5, R6, R7, R8 | Resistor, 4.02 Ω, 0.5%, 0.1 W, 0603 (DNP) | RT0603DRE074R02L |
| 1 | R9 | Resistor, 4.99 kΩ, 1%, 0.1 W, 0603 | CR0603-FX-4991ELF |
| 1 | R10 | Resistor, 0 Ω, 5%, 0.063 W, 0402 | CRCW04020000Z0ED |
| 1 | TP1 | Test point, miniature, SMT | 5015 |
| 2 | TP2, TP5 | Test point, compact, red, TH | 5005 |
| 2 | TP3 , TP7 | Test point, compact, black, TH | 5006 |
| 3 | TP4, TP6, TP8 | Test point, pig tail | TESTPOINT_PIGTAIL |
| 1 | U1 | Micropower 100 mA Ultra Low-Dropout Regulator in SOT-23 Package, DBV0005A (SOT-23-5) | LP2981AIM5-5.0/NOPB |
| 1 | U2 | High Speed Gate Driver in WCSP Package, YFF | LMG1020YFFR |
| 1 | U3 | Single 2-Input Positive-AND Gate, DCK0005A (SOT-5) | SN74LVC1G08DCKR |
| 0 | C5 | Capacitor, aluminum, 4.7 µF, 100 V, ±20%, SMD | UUX2A4R7MCL1GS |
| 0 | FID1, FID2, FID3 | Fiducial mark. There is nothing to buy or mount. | N/A |
| 0 | R3 | Resistor, 10 Ω, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040210R0JNED |
| 0 | R4 | Resistor, 50 Ω, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060350R0FKEA |