SNOU150D January 2018 – April 2025 LMG1020
The LMG1020 device is a single, low-side driver designed for driving GaN FETs and logic-level MOSFETs in high-frequency applications including LiDAR, time-of-flight, facial recognition, and any power converters involving low side drivers. The LMG1020EVM-006 is designed to evaluate the LMG1020. This EVM consists of one Gallium Nitride (GaN) enhancement mode FET driven by one LMG1020 and the drain of the GaN FET is connected to an unpopulated resistive load representing a typical laser diode load for LiDAR (Light Detection And Ranging) applications.
This User's Guide shows a circuit and the list of materials describing how to power the board up and how to configure the board. The EVM is designed to accelerate the evaluation of the LMG1020.
This EVM is not intended to be used as a standalone product but is intended to evaluate the switching performance of LMG1020.
This User's Guide describes correct operation and measurement of the EVM, as well as the EVM construction and typical performance.