SPRACF4C June 2018 – January 2023 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR6843 , AWR6843AOP , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP
The peak detectors aim at providing an absolute voltage and power reference throughout the radar chip. They allow monitoring of voltage stress on the RF nodes, and quantify the output power at both the TX output and RF inputs. This allows for accurate RF BIST and impedance detector measurements. To make these measurements accurate, the peak detectors must be calibrated for variation in temperature. This calibration is carried out for all critical peak detectors, especially the ones used for TX power calibration.
The peak detectors are calibrated at boot time, and can also be recalibrated at runtime. TI recommends enalbing the Peak Detector runtime calibrations if monitors are enabled. The monitoring circuits also uses these Peak Detectors.