SPRT759 October 2023 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
This document is focused on C2000 Unique IDs that specifically map to IEC 60730 and UL 1998 requirements. The device-specific safety manual includes additional information that may assist the system designer. Review of the following functional safety manual sections is highly recommended:
Table 4-2 lists some examples. To determine additional best practices for your specific device family, refer to the device-specific functional safety manual.
Example C2000 Unique ID (1) | Description | |
---|---|---|
Fault avoidance | CLK14 | Peripheral clock gating. |
CPU6 | Disable of JTAG port. | |
DMA9 | Disabling of unused DMA trigger sources | |
FLASH3 (2) | Bit multiplexing in flash memory array | |
RST2 | Reset cause information | |
SRAM4 (2) | Bit multiplexing in SRAM memory array | |
SYS1 (2) | Multi-bit enable keys for control registers. | |
SYS2 | Lock mechanism for control registers | |
SYS7 | Peripheral soft reset (SOFTPRES). | |
Zero or low overhead / hardware feature | CLK1 | Missing clock detect |
CPU8 | Internal watchdog | |
CPU5 | Access protection mechanism for memories | |
CPU14 | Stack overflow detection | |
PIE7 | Maintain interrupt handlers for unused interrupts | |
PWM8 | ePWM fault detection using X-BAR | |
SYS8 | EALLOW/MEALLOW protection for critical registers | |
Best practices / highly recommended | PWR1 | External voltage supervisor |
CLK7 | External watchdog | |
SRAM7 | Data scrubbing to detect/correct memory errors | |
CLK10 | Testing of a feature / diagnostic. CLK10, for example, is a software test of the watchdog operation. |