SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 17-4 lists all configured parameters for the DMM. These parameters are read-only.
| Scope | Bit field | Configuration Value | Description |
|---|---|---|---|
| LISA | DMM_HWINFO[3:0] TILER_CNT | 0x2 | Two TILER instances in the DMM |
| DMM_HWINFO[19:16] ROBIN_CNT | 0x2 | Two ROBIN instances in the DMM. | |
| DMM_LISA_HWINFO[4:0] SECTION_CNT | 0x4 | Four DMM sections | |
| DMM_LISA_HWINFO[11:8] SDRC_CNT | 0x2 | Two SDRAM controllers (EMIF) attached. | |
| TILER | DMM_TILER_HWINFO[6:0] OR_CNT | 0x10 | 16 orientation entries |
| PAT | DMM_PAT_GEOMETRY[4:0] PAGE_SZ | 0x1 | 4-KiB page granularity |
| DMM_PAT_GEOMETRY[19:16] CONT_WDTH | 0x8 | Container width of 256 pages | |
| DMM_PAT_GEOMETRY[26:24] CONT_HGHT | 0x8 | Container height of 256 pages | |
| DMM_PAT_GEOMETRY[13:8] ADDR_RANGE | 0x10 | 2-GiB PAT output physical address range | |
| DMM_PAT_HWINFO[6:0] VIEW_CNT | 0x10 | 16 view entries | |
| DMM_PAT_HWINFO[11:8] VIEW_MAP_CNT | 0x4 | Four view maps | |
| DMM_PAT_HWINFO[20:16] LUT_CNT | 0x1 | One PAT LUT | |
| DMM_PAT_HWINFO[28:24] ENGINE_CNT | 0x4 | Four PAT refill engines | |
| PEG | DMM_PEG_HWINFO[6:0] PRIO_CNT | 0x40 | 64 priority entries |