SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
This mode is intended to increase setup timings. This feature is activated by setting the MMCHS_HCTL[2] HSPE bit to 1.
Do not use this feature in DDR mode (when the MMCHS_CON[19] DDR bit is set to 1).
Figure 27-31 shows the output signals of the module when generating from the rising edge of the MMC clock.
Figure 27-31 Output Driven on Rising Edge