SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The non-DSP C66x CorePac interrupts generated by peripherals within the DSP subsystem are also summarized in the Figure 5-5.
Besides the aggregated error event ERRINT_IRQ interrupts – DSPi_IRQ_TPCC_ERR (where i=1 to 2), interrupts (see also Figure 5-5) generated individually by DSPSS peripherals located outside the DSP C66x CorePac, are mapped as separate IRQ outputs at DSP boundaries. They are sourced by the DSP_EDMA_CC, DSP_EDMA_TC0, DSP_EDMA_TC1, DSP_MMU0, DSP_MMU1 and DSP_NoC and exported to other host INTCs via the device IRQ_CROSSBAR. Refer to the Section 5.2, for more information on these DSP interrupt outputs mapping.