DLPA122A July 2021 – August 2025 DLP2010LC , DLP2010NIR , DLP3010LC , DLP4500 , DLP4710LC , DLP500YX , DLP5500 , DLP6500FLQ , DLP6500FYE , DLP670S , DLP7000 , DLPC200 , DLPC3470 , DLPC3478 , DLPC3479 , DLPC350 , DLPC410 , DLPC900
3D machine vision is a fast and accurate technology used to capture physical details of an object. With the digitized 3D scan data, the dimensions of any object including; surface area, volume, and feature size can be extracted. Structured light is a method of 3D scanning where a series of patterns are projected upon an object and a camera or sensor detects distortions of the patterns. Image processing and triangulation algorithms then convert these distortions into a 3D point cloud, which can be used directly for analysis of the object or easily exported to a variety of CAD modeling formats
TI DLP technology enables programmable structured light designs for portable and high resolution applications. DLP systems can produce non-contact, highly accurate 3D data in real-time, facilitating 3D machine vision.
DLP chipsets are available with different DMD (Digital Micromirror Device) sizes, pixel pitches, resolutions, and wavelength capabilities. The best choice for a DLP chipset can depend on the size of the scanning volume, pattern speed and system form factor. The table at the end of this document includes chipset offerings varying in resolution, speed and size. Higher resolution DMDs allow for a larger point cloud. High speed DMDs increase throughput with faster pattern speeds. Smaller DMDs allow for small form factor solutions.
Figure 1 3D Scanner Mounted on Robotic
ArmAccelerate your design cycle by evaluating DLP technology with a broad selection of evaluation modules (EVMs). Our portfolio of EVMs offer a compelling combination of resolution, brightness, pattern speed, and programmability of DLP technology.
TI provides free software and firmware downloads allowing developers to easily create, store, and display high-speed pattern sequences through USB based application programming interface (API) and easy-to-use graphical user interface (GUI).
To find an EVM, visit:
The DLP solution for 3D machine vision is shown in the diagram. DLP technology enables 3D machine vision capabilities by providing single or multiple camera 3D image capture. The system utilizes a DMD as a spatial light modulator and a DMD controller to provide high-speed control of the micromirrors. TI LED drivers provide illumination for the DMD to project the image. From power management to embedded processors to support the system, TI’s vast portfolio provides a complete system solution to create your ideal 3D machine vision design.
Figure 2 System Block DiagramThere are several reference designs and third party modules to empower developers with a framework to build accurate 3D scanners and 3D machine vision systems. Reference designs include schematics, block diagrams, bills of materials, design files, software, and test reports. The reference designs and third party modules range from projection subsystems to full 3D scanner designs.
To learn more, visit Advanced Light Control Reference Designs, Explore Our Third-Party Solution Providers, and Optical Module Maker Search Tool.
| Product or Part number | Operating Wavelength | Micromirror Array Size | Pattern Rate, Binary (max) (Hz) | Array Diagonal (in) | Controller Part Number | EVM |
|---|---|---|---|---|---|---|
| DLP2010LC | Visible | 854 x 480 | 2487 | 0.2 | DLPC3470 | BENANO-3P-C2100 |
| DLP3010LC | Visible | 1280 x 720 | 2487 | 0.3 | DLPC3478 | DLP3010EVM-LC |
| DLP4500NIR | Infrared | 912 x 1140 | 4225 | 0.45 | DLPC350 | DLPNIRSCANEVM |
| DLP4500 | Visible | 912 x 1140 | 4225 | 0.45 | DLPC350 | DLPLCR4500EVM |
| DLP4710LC | Visible | 1920 x 1080 | 2487 | 0.47 | DLPC3479 | DLP4710EVM-LC |
| DLP5500 | Visible | 1024 x 768 | 5000 | 0.55 | DLPC200 | DLPLCR55EVM |
| DLP650LNIR | Infrared | 1280 x 800 | 12500 | 0.65 | DLPC410 | DLPNIRSCANEVM |
| DLP6500FLQ | Near-UV | 1920 x 1080 | 11574 | 0.65 | DLPC900 | DLPLCR65NEVM |
| DLP6500FYE | Visible | 1920 x 1080 | 11574 | 0.65 | DLPC910 | DLPLCR65EVM |
| DLP670S | Visible | 2716 x 1600 | 9523 | 0.67 | DLPC900 | DLPLCR67EVM, |
| DLP7000 | Near-UV | 1024 x 768 | 32552 | 0.7 | DLPC410 | DLPLCR70EVM, |
| DLP9000X | Near-UV | 2560 x 1600 | 14989 | 0.9 | DLPC910 | DLPLCR90XEVM |
| DLP9000 | Near-UV | 2560 x 1600 | 9523 | 0.9 | DLPC900 | DLPLCRC900DEVM |
| DLP9500 | Near-UV | 1920 x 1080 | 23148 | 0.95 | DLPC410 | DLPLCR95EVM |
| Feature | DLP Structured Light | Laser Scanning | Stereo Vision |
|---|---|---|---|
| Pattern Rate | Up to 32kHz | Low | N/A |
| Accuracy | Sub-micron | High | Low |
| Flexibility | User-programmable by software | Limited (Fixed Hardware) | Limited (post-processing) |
| Form Factor | Compact to large | Large | Compact |
* Prestored patterns are column-repeat or row-repeat (1D) patterns