DLPS249 December 2024 DLP991U
PRODUCTION DATA
| PARAMETER | DESCRIPTION | VALUE | UNIT | |
|---|---|---|---|---|
| M | Number of active columns (1) | 4096 | micromirrors | |
| N | Number of active rows (1) | 2176 | micromirrors | |
| P | Micromirror (pixel) pitch(1) | 5.4 | μm | |
| Micromirror active array width(1) | Micromirror pitch × number of active columns | 22.1184 | mm | |
| Micromirror active array height(1) | Micromirror pitch × number of active rows | 11.7504 | mm | |
| Micromirror active border (top and bottom)(2) | Pond of micromirror (POM) | 20 | micromirrors/side | |
| Micromirror active border (right and left)(2) | Pond of micromirror (POM) | 20 | micromirrors/side | |
Figure 5-14 Micromirror Array Physical Characteristics