DLPS249 December 2024 DLP991U
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| Supply Voltages | |||||
| VDD | Supply voltage for LVCMOS core logic and low speed interface (LSIF)(2) | 1.85 | 1.9 | 1.95 | V |
| VDDA | Supply voltage for high speed serial interface (HSSI) receivers(2) | 1.85 | 1.9 | 1.95 | V |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode(2)(3)(4) | 9.5 | 10 | 10.5 | V |
| VBIAS | Supply voltage for micromirror electrode(2) | 17.5 | 18 | 18.5 | V |
| VRESET | Supply voltage for micromirror electrode(2) | –14.5 | –14 | –13.5 | V |
| | VDDA – VDD | | Supply voltage delta, absolute value(5) | 0.3 | V | ||
| | VBIAS – VOFFSET | | Supply voltage delta, absolute value(6) | 10.5 | V | ||
| | VBIAS – VRESET | | Supply voltage delta, absolute value | 33 | V | ||
| LVCMOS Input | |||||
| VIH | High level input voltage(2) (7) | 0.7 × VDD | V | ||
| VIL | Low level input voltage(2)(7) | 0.3 × VDD | V | ||
| Low Speed Interface (LSIF) | |||||
| fCLOCK | LSIF clock frequency (LS_CLK)(9) | 108 | 120 | 130 | MHz |
| DCDIN | LSIF duty cycle distortion (LS_CLK) | 44% | 56% | ||
| | VID | | LSIF differential input voltage magnitude (9) | 150 | 350 | 440 | mV |
| VLVDS | LSIF voltage(9) | 575 | 1520 | mV | |
| VCM | Common mode voltage(9) | 700 | 900 | 1300 | mV |
| ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω |
| ZIN | Internal differential termination resistance | 80 | 100 | 120 | Ω |
| High Speed Serial Interface (HSSI) | |||||
| fCLOCK | HSSI clock frequency (DCLK)(8) | 1.8 | 1.8 | 1.8 | GHz |
| DCDIN | HSSI duty cycle distortion (DCLK) | 44% | 50% | 56% | |
| | VID | Data | HSSI differential input voltage magnitude Data Lane(8) | 100 | 400 | 600 | mV |
| | VID | CLK | HSSI differential input voltage magnitude Clock Lane(8) | 300 | 400 | 600 | mV |
| VCMDC Data | Input common mode voltage (DC) Data Lane(8) | 200 | 600 | 800 | mV |
| VCMDC CLK | Input common mode voltage (DC) Clk Lane(8) | 200 | 600 | 800 | mV |
| VCMACp-p | AC peak to peak (ripple) on common mode voltages of Data Lane and Clock Lane(8) | 100 | mV | ||
| ZLINE | Line differential impedance (PWB/trace) | 100 | Ω | ||
| ZIN | Internal differential termination resistance ( RXterm) | 80 | 100 | 120 | Ω |
| Environmental 410nm – 800nm (Visible Wavelengths) | |||||
| TARRAY | Array temperature, long-term operational(10)(11)(13)(16) |
45 |
70(12) | °C | |
| Array temperature, short-term operational 500 hour maximum(11)(14) | 10 | 45 | °C | ||
| TWINDOW | Window temperature, operational, TP2 and TP3 | 15 | 75 | °C | |
| TDELTA_MAX | [maximum of TP2 or TP3] minus TMIN_ARRAY(16) | 5 | °C | ||
| TDELTA_MIN | [minimum of TP2 or TP3] minus TMAX_ARRAY (16) | –30 | °C | ||
| RH | Relative humidity (non-condensing) | 95% | |||
| Solid State Illumination 410nm – 800nm (Visible Wavelengths) | |||||
| ILLUV | Illumination power at wavelengths < 410nm(10)(17) | 10 | mW/cm2 | ||
| ILLVIS | Illumination power at wavelengths ≥ 410nm and ≤ 800nm(15)(17) |
60 |
W/cm2 | ||
| ILLIR | Illumination power at wavelengths > 800nm(17) | 10 | mW/cm2 | ||
| ILLBLU | Illumination power at wavelengths ≥ 410nm and ≤ 475nm(15)(17) |
20 |
W/cm2 | ||
| ILLBLU1 | Illumination power at wavelengths ≥ 410nm and ≤ 440nm(15)(17) | 3.1 | W/cm2 | ||
| Environmental(18) For Illumination Source 400nm – 420nm | |||||
| TARRAY | Array temperature, long-term operational(10)(11)(12)(13)(16) | 20 | 30 | °C | |
| TWINDOW | Window temperature, operational, TP2 and TP3 | 10 | 30 | °C | |
| TDELTA_MAX | [maximum of TP2 or TP3] minus TMIN_ARRAY(16) | 5 | °C | ||
| TDELTA_MIN | [minimum of TP2 or TP3] minus TMAX_ARRAY (16) | –10 | °C | ||
| RH | Relative humidity (non-condensing) | 95% | |||
| Duty Cycle | Operating Landed Duty Cycle(20) | 50% | |||
| Illumination 400nm – 420nm(19) | |||||
| ILLUV | Illumination power at wavelengths < 400nm(10)(17) | 10 | mW/cm2 | ||
| ILLBLU2 | Illumination power at wavelengths ≥ 400nm and ≤ 420nm(15)(17) | 22.5 | W/cm2 | ||
Figure 5-1 Maximum
Recommended Array Temperature—Derating Curve for 410nm–800nm (Visible Wavelengths)