DLPS249 December 2024 DLP991U
PRODUCTION DATA
| INDUSTRY SPECIFICATION | APPLICABLE TO |
|---|---|
| IPC-2221 and IPC-2222, Class 2, at Level B producibility | Board Design |
| IPC-6011 and IPC-6012, Class 2 | PWB fabrication |
| IPC-SM-840, Class 3 | Finished PWB solder mask |
| UL94V-0 Flammability Rating and Marking | Finished PWB |
| UL796 Rating and Marking | Finished PWB |