DLPS249 December 2024 DLP991U
PRODUCTION DATA
These guidelines are targeted at designing a PCB board with the DLP991U DMD. The DMD board is a high-speed multi-layer PCB, with primarily high-speed digital logic including 3.6Gbps differential data buses run to the DMD. Use full or mini power planes for VOFFSET, VRESET, and VBIAS. Solid planes are required for ground. The target impedance for single-ended traces on the PCB is 50Ω ±10% and 100Ω ±10% for differential traces, as outlined in Table 7-5. Manufacture the PCB with a high-quality FR-4 material.