DLPU110B April 2021 – August 2022 DLPC6540
| Set Illumination Enable | |
|---|---|
| Write Parameter(s) | |
| Byte | Description |
| Byte 0 | 0 - Disabled 1 - Only Red LED Enabled 2 - Only Green LED Enabled 3 - Red and Green LEDs Enabled 4 - Only Blue LED Enabled 5 - Red and Blue LEDs Enabled 6 - Green and Blue LEDs Enabled 7 - All LEDs Enabled |
Enables or Disables the illumination. | |
| Get Illumination Enable | |
|---|---|
| Data returned is in the same format as the Write Parameter(s). | |
Gets the enable state of illumination. |
| Set DLPA3005 Illumination Current | |
|---|---|
| Write Parameter(s) | |
| Byte | Description |
| Bytes 0-1 | Drive Level Red |
| Bytes 2-3 | Drive Level Green |
| Bytes 4-5 | Drive Level Blue |
Sets DLPA3005 Drive Current Levels input as 10-bit Drive Level per LED in the range 0 - 874 (actual range is 0-1023 but the value is limited to reduce the changes of damaging reference LEDs). Command should not be used if Dynamic Black or White Point Correction is enabled. Current output in Amps is calculated as described below. OutputCurrent = ((DriveLevel + 1)/1024)*((0.15/0.004)) Amps Example : For DriveLevel = 874; OutputCurrent = 32.04345703Amps Note: Calculation is based on a max drive of 32A using 4mOhm RLIM resistor, refer to DLPA3005 datasheet to optimize for the LED being driven. | |
| Get DLPA3005 Illumination Current | |
|---|---|
| Data returned is in the same format as the Write Parameter(s). | |
Gets DLPA3005 Drive Current Levels. |