DLPU110B April   2021  – August 2022 DLPC6540

 

  1.   Programmer's Guide
  2.   Trademarks
  3. Scope
  4. References
  5. Acronyms
  6. System Boot
    1. 4.1 Data In flash
    2. 4.2 Bootloader Application
    3. 4.3 Main Application
    4. 4.4 Commands supported by Bootloader and Main Applications
    5. 4.5 Debug Terminal
    6. 4.6 HOST_IRQ/SYSTEM_BUSY
    7. 4.7 Heartbeat
    8. 4.8 Low-level Fault
  7. System Status
  8. Version
  9. Power Modes
  10. Display Modes
  11. Source Detection and Configuration
  12. 10Internal sources
    1. 10.1 Test Patterns (TPG)
    2. 10.2 Solid Field (SFG) Color
    3. 10.3 Curtain
  13. 11Display Formatting
  14. 12Image Processing
  15. 13Illumination Control
  16. 14Peripherals
    1. 14.1 GPIO
  17. 15Interface Protocol
    1. 15.1 Supported Interfaces
    2. 15.2 I2C Target
    3. 15.3 USB
  18. 16Command Protocol
    1. 16.1 Command Packet
    2. 16.2 Response Packet
    3. 16.3 Destination Details
    4. 16.4 Error Handling and Recovery
    5. 16.5 System Busy - I2C scenarios
      1. 16.5.1 GPIO implementation
      2. 16.5.2 Short Status response
    6. 16.6 Support for Variable Data Size
  19. 17Auto-Initilization Batch File
  20. 18Command Descriptions
  21. 19 System Commands
    1. 19.1  3D
    2. 19.2  Administrative
    3. 19.3  Autolock
    4. 19.4  Blending
    5. 19.5  Bootloader
    6. 19.6  Calibration
    7. 19.7  Debug Internal
    8. 19.8  Debug
    9. 19.9  General Operation
    10. 19.10 Illumination
    11. 19.11 Image Processing
    12. 19.12 Peripherals
    13. 19.13 Warping
    14. 19.14 Manual WPC
  22. 20Revision History

Debug Terminal

The application prints several status messages and debug information onto its UART Port0. User has the option to configure that to a different port using DLP Composer tool. The default settings for this UART port is set to 115200 baud rate, 8-bit data, no parity, 1-stop bit and no flow control. These parameters may be changed as per user preference using DLP Composer tool.

The level of messages on the debug terminal is configurable via Set Debug Message Mask command. User may choose to route the debug messages to USB port instead of UART port using Enable USB Debug Log command.