DLPU110B April 2021 – August 2022 DLPC6540
The controller has multiple digital image processing optins summarized in the table below:
| Command Name | Description |
|---|---|
| Image Brightness | Provides ability to add or subtract fixed bias from each of the input R,G, B channels. |
| Image Contrast | Provides option apply gain to the pixel data. |
| Image Hue And Color Control | Provides option to apply Hue adjustment in degrees and Gain in % for each input channels. |
| Image Sharpness | Provides option to apply both Horizontal and Vertical sharpness filters. |
| Image RGB Offset | Offset the levels of the RGB channels in the datapath after Brightness, Contrast, Hue&Color, Gain, CSC (Color Space Conversion) |
| Image RGB Gain | Adjusts individual R, G & B gains of the source image. This function adjusts R, G, and B gains by altering the Color Space Conversion Coefficients. |
| Image CCA Coordinates | Color co-ordinate adjustment (CCA) takes both desired and measured individual color xyY information for the color adjustment. |
| Image HSG | Same as CCA but the colors expressed in Hue Saturation Gain (HSG) color space. |