DLPU110B April 2021 – August 2022 DLPC6540
| Set Enable Three D | |
|---|---|
| Write Parameter(s) | |
| Byte | Description |
| Byte 0 | Enable bit 0: TRUE - Enable Processing, FALSE - Disable Processing. |
Enables 3D functionality. | |
| Get Enable Three D | |
|---|---|
| Data returned is in the same format as the Write Parameter(s). | |
Returns whether 3D is enabled or not. |
| Set Three D Source Configuration | |
|---|---|
| Write Parameter(s) | |
| Byte | Description |
| Byte 0 | Format 0 = Reserved. 1 = VSync separated (frame sequential progressive) format. 2 = Reserved. 3 = Reserved. 4 = Reserved. 5 = Reserved. 6 = Undefined format. |
| Byte 1 | LR Reference 0 = 3D LR from frame determines L/R (High=Left). 1 = GPIO determines L/R (High=Left). 2 = Vsync/Hsync alignment determines L/R. 3 = LR 1st Frame 4 = LR reference is embedded in video data. 5 = Undefined LR reference. |
| Byte 2 | Frame Dominance 0 = VSync separated sources only Left Eye is 1st frame in 3D image pair. 1 = VSync separated sources only Right Eye is 1st frame in 3D image pair. 2 = Undefined Frame Dominance. |
| Byte 3 | LR Encoding 0 = Single colored line(s) encoding. 1 = No Encoding 2 = L/R 75 25 Encoding 3 = Undefined L/R encoding. |
| Byte 4 | TB Reference 0 = Top is Left Eye. 1 = Top is Right Eye. 2 = No Top/Bottom reference is available. 3 = Undefined Top/Bottom reference. |
| Byte 5 | OE Reference 0 = Odd field is Left Eye. 1 = Odd field is Right Eye. 2 = No Odd/Even reference is available. 3 = Undefined Odd/Even reference. |
| Byte 6 | Num Active Blank Lines |
| Byte 7 | Number Of Encoded Lines |
| Bytes 8-9 | Left Encoded Line Location |
| Bytes 10-11 | Right Encoded Line Location |
| Byte 12 | Blanking Color 0 = ChannelA=0 ChannelB=1023 ChannelC=0 for RGB sources. YUV sources will be converted. 1 = ChannelA=1023 ChannelB=0 ChannelC=0 for RGB sources. YUV sources will be converted. 2 = ChannelA=0 ChannelB=0 ChannelC=1023 for RGB sources. YUV sources will be converted. 3 = ChannelA=1023 ChannelB=0 ChannelC=1023 for RGB sources. YUV sources will be converted. 4 = ChannelA=0 ChannelB=1023 ChannelC=1023 for RGB sources YUV sources will be converted. 5 = ChannelA=1023 ChannelB=1023 ChannelC=0 for RGB sources. YUV sources will be converted. 6 = ChannelA=1023 ChannelB=1023 ChannelC=1023 for RGB sources. YUV sources will be converted. 7 = ChannelA=0 ChannelB=0 ChannelC=0 for RGB sources. YUV sources will be converted. 8 = 75% of the line is Blue 25% is black 9 = 25% of the line is Blue 75% is black 10 = Undefined color. |
| Get Three D Source Configuration | |
|---|---|
| Data returned is in the same format as the Write Parameter(s). |
| Set Left Right Signal Polarity | |
|---|---|
| Write Parameter(s) | |
| Byte | Description |
| Byte 0 | Left Right Polarity Is Inverted bit 0: TRUE Left / Right Frame are swapped FALSE Left / Right Frame are normal |
This command inverts the L/R signal polarity. | |
| Get Left Right Signal Polarity | |
|---|---|
| Data returned is in the same format as the Write Parameter(s). | |
This command tells whether L/R signal polarity is inverted or not. |