DLPU110B April 2021 – August 2022 DLPC6540
The table below lists the mapping of destination number to application. Destination value 0 is reserved and shall not be used by any application. Both bootloader and application software implement Destination 1. This implementation allows for sharing common commands between applications. The first 32 command IDs (0 to 31) are reserved for this purpose. Bootloader can use the command IDs outside of the reserved command range to provide specific commands that it supports. See Command Descriptions for more details.
| Destination No | Destination |
|---|---|
| 0 | Reserved |
| 1 | Commands common to bootloader and reference application. |
| 2 | Extended commands/projector control |
| 3 | Reserved |
| 4 | System commands |
| 5-7 | Reserved |