DLPU110B April 2021 – August 2022 DLPC6540
The controller provides several functions related to formatting the displayed image that are summarized in the table below.
| Command Name | Description |
|---|---|
| Image Flip | Flip image in Horizontal and/or Vertical direction. |
| Keystone Angles | Controller adjust the display image automatically as per the 3D keystone settings where it takes three co-ordinates Pitch, Yaw, Roll; for 1D keystone user can set the Yaw and Roll to 0. This feature is useful when projecting on surfaces/screens non-orthogonal to projector. |
| Keysone Corners | Configures the 2D Keystone correction when the corners of the corrected image are known. |
| Display Image Size | Define a custom displayed image size. |
| Manual Warp Table | Send warp points to be used for image warping. |
| Manual Warp Control Points | Define the width and height of two dimensional point array sent using Manual Warp Table command. This command also enables/disables manual warping feature. |