DLPU132B October   2023  – March 2025 DLPC964

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 DLPLCRC964EVM Power Supply Requirements
      1. 2.1.1 External Power Supply Requirements
    2. 2.2 DLPLCRC964EVM Connections
      1. 2.2.1  J1, J2—HPC FMC Connector (Male)
      2. 2.2.2  J3—Input Power
      3. 2.2.3  J4—TestMux Connector
      4. 2.2.4  J6, J8—I2C Address Selectors
      5. 2.2.5  J7—JTAG Boundary Scan
      6. 2.2.6  J9—Micro-B USB Connector
      7. 2.2.7  J10—I2C Connector
      8. 2.2.8  J11—3.3V GPIO Connector
      9. 2.2.9  J12—1.8V GPIO Connector
      10. 2.2.10 J13, J14, J15, J16—DMD EVM Board Flex Cable Connectors
      11. 2.2.11 J17—DMD_DMux Connector
      12. 2.2.12 J18—FanSink Connector
      13. 2.2.13 Switches
        1. 2.2.13.1 SW1—DMD park (PARK_Z)
        2. 2.2.13.2 SW2—DLPC964 Reset
      14. 2.2.14 DLP LightCrafter DLPC964 LEDs
        1. 2.2.14.1 DLPLCRC964EVM Power and Status LEDs
    3. 2.3 EVM Assembly
      1. 2.3.1 DLPLCRC964EVM and DMD EVM Assembly
      2. 2.3.2 Connecting an Apps FPGA Board to the DLPLCRC964EVM
    4. 2.4 Quick Start
      1. 2.4.1 Powering Up the DLPLCRC964EVM
      2. 2.4.2 Powering Down the DLPLCRC964EVM
  9. 3Software
    1. 3.1 Operating the DLPLCRC964EVM
      1. 3.1.1 DLPLCRC964EVM GUI and Apps FPGA Software
      2. 3.1.2 PC Software
      3. 3.1.3 Menu Bar
      4. 3.1.4 Main Window
        1. 3.1.4.1 Start Page
        2. 3.1.4.2 DLPC964 Tab
          1. 3.1.4.2.1 DLPC964 Status
          2. 3.1.4.2.2 DLPC964 Reset
          3. 3.1.4.2.3 HSS Reset
          4. 3.1.4.2.4 I2C 7-Bit Addr
          5. 3.1.4.2.5 Pattern Settings
        3. 3.1.4.3 DLPC964 Registers Tab
        4. 3.1.4.4 Apps FPGA Tab
          1. 3.1.4.4.1 Apps FPGA Status
          2. 3.1.4.4.2 Apps FPGA Reset
          3. 3.1.4.4.3 HSS Reset (Apps)
          4. 3.1.4.4.4 Apps I2C 7-Bit Addr
          5. 3.1.4.4.5 Pattern Settings (Apps)
        5. 3.1.4.5 Apps FPGA Registers Tab
      5. 3.1.5 Programming Firmware
        1. 3.1.5.1 Connecting to the DLPC964 GUI
        2. 3.1.5.2 Programming the DLPC964 Controller
        3. 3.1.5.3 Programming the Apps FPGA (AMD EVM)
          1. 3.1.5.3.1 Programming the Apps FPGA with Bitstream Loading
          2. 3.1.5.3.2 Programming Apps FPGA by Flash
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Abbreviations and Acronyms
    2. 5.2 Trademarks
    3. 5.3 References
    4. 5.4 Safety
      1. 5.4.1 Caution Labels
  12. 6Related Documentation from Texas Instruments
  13. 7Revision History

Powering Up the DLPLCRC964EVM

The DLPLCRC964EVM is ready to use after assembling with a supported DMD EVM and a front-end board such as the AMD VC-707 EVM. The following steps show how to power, display an image, and connect the EVM to a PC.

Before powering up the DLPLCRC964EVM / AMD EVM board, follow the instructions on programming the configuration PROM for either the standalone system or the AMD EVM and standalone system.

Power-Up Instructions:

  1. Verify that switch SW1 is OFF and facing away from the DLPC964 Controller [DMD in parked state].
  2. Power on the AMD EVM.
    Note: Allow sufficient time for the AMD EVM board to configure (DS1 and DS10 illuminates, indicating successful power-up on the Apps FPGA).
  3. Connect a 12V, 5A DC power supply to the barrel jack connector J3 shown in Figure 1-3.
  4. Flip SW1 ON to face toward the DLPC964 Controller (DMD in unparked state).
  5. 12V power (D1), DLPC964 Power Good (D2), and DMD Power Good (D3) LEDs illuminate indicating that power is present on the DLPLCRC964EVM and DLPLCR99EVM / DLPLCR99UVEVM boards.
  6. DLPC964 Done (D4) illuminates indicating that the DLPC964 has completed initialization.
  7. Phased-Locked Loop (D6) & DMD HSSI sync error (D7) illuminate indicating that there are no DMD HSSI sync errors and that the DLPC964 PLL is locked.
  8. DLPC964 heartbeat (D5) flashes on and off indicating that the DLPLCRC964EVM is running.
    Note: The DLPLCR99EVM and DLPLCR99UVEVM DMD board or a properly configured AMD EVM board must be present for the DLPC964 to initialize.
  9. Connect a USB cable from a PC to connector J9 on the DLPLCRC964EVM, as seen in Figure 1-3. The first time the cable is connected on a PC, the DLPLCRC964EVM enumerates. The required drivers are installed as part of the DLPLCRC964EVM GUI installation.
  10. Open and run the DLP LightCrafter DLPC964 GUI. When the GUI application opens, look at the bottom left. The GUI is going to display Hardware Connected.
  11. The DLPLCRC964EVM can be controlled through the GUI software available for download from the DLPLCRC964EVM Tools Folder.