DLPU132B October 2023 – March 2025 DLPC964
Connector J9 is used to connect the USB cable from users PC running the DLPC964 GUI. The Micro-B USB connector J9 pins are shown in Table 2-11.
| Description | Pin | Supply Range |
|---|---|---|
| VBUS | 1 | 5.0V |
| DMINUS | 2 | 5.0V |
| DPLUS | 3 | 5.0V |
| NC | 4 | 0V |
| Ground | 5 | 0V |
| Ground | 6 | 0V |
| Ground | 7 | 0V |
| Ground | 8 | 0V |
| Ground | 9 | 0V |