DLPU132B October   2023  – March 2025 DLPC964

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 DLPLCRC964EVM Power Supply Requirements
      1. 2.1.1 External Power Supply Requirements
    2. 2.2 DLPLCRC964EVM Connections
      1. 2.2.1  J1, J2—HPC FMC Connector (Male)
      2. 2.2.2  J3—Input Power
      3. 2.2.3  J4—TestMux Connector
      4. 2.2.4  J6, J8—I2C Address Selectors
      5. 2.2.5  J7—JTAG Boundary Scan
      6. 2.2.6  J9—Micro-B USB Connector
      7. 2.2.7  J10—I2C Connector
      8. 2.2.8  J11—3.3V GPIO Connector
      9. 2.2.9  J12—1.8V GPIO Connector
      10. 2.2.10 J13, J14, J15, J16—DMD EVM Board Flex Cable Connectors
      11. 2.2.11 J17—DMD_DMux Connector
      12. 2.2.12 J18—FanSink Connector
      13. 2.2.13 Switches
        1. 2.2.13.1 SW1—DMD park (PARK_Z)
        2. 2.2.13.2 SW2—DLPC964 Reset
      14. 2.2.14 DLP LightCrafter DLPC964 LEDs
        1. 2.2.14.1 DLPLCRC964EVM Power and Status LEDs
    3. 2.3 EVM Assembly
      1. 2.3.1 DLPLCRC964EVM and DMD EVM Assembly
      2. 2.3.2 Connecting an Apps FPGA Board to the DLPLCRC964EVM
    4. 2.4 Quick Start
      1. 2.4.1 Powering Up the DLPLCRC964EVM
      2. 2.4.2 Powering Down the DLPLCRC964EVM
  9. 3Software
    1. 3.1 Operating the DLPLCRC964EVM
      1. 3.1.1 DLPLCRC964EVM GUI and Apps FPGA Software
      2. 3.1.2 PC Software
      3. 3.1.3 Menu Bar
      4. 3.1.4 Main Window
        1. 3.1.4.1 Start Page
        2. 3.1.4.2 DLPC964 Tab
          1. 3.1.4.2.1 DLPC964 Status
          2. 3.1.4.2.2 DLPC964 Reset
          3. 3.1.4.2.3 HSS Reset
          4. 3.1.4.2.4 I2C 7-Bit Addr
          5. 3.1.4.2.5 Pattern Settings
        3. 3.1.4.3 DLPC964 Registers Tab
        4. 3.1.4.4 Apps FPGA Tab
          1. 3.1.4.4.1 Apps FPGA Status
          2. 3.1.4.4.2 Apps FPGA Reset
          3. 3.1.4.4.3 HSS Reset (Apps)
          4. 3.1.4.4.4 Apps I2C 7-Bit Addr
          5. 3.1.4.4.5 Pattern Settings (Apps)
        5. 3.1.4.5 Apps FPGA Registers Tab
      5. 3.1.5 Programming Firmware
        1. 3.1.5.1 Connecting to the DLPC964 GUI
        2. 3.1.5.2 Programming the DLPC964 Controller
        3. 3.1.5.3 Programming the Apps FPGA (AMD EVM)
          1. 3.1.5.3.1 Programming the Apps FPGA with Bitstream Loading
          2. 3.1.5.3.2 Programming Apps FPGA by Flash
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Abbreviations and Acronyms
    2. 5.2 Trademarks
    3. 5.3 References
    4. 5.4 Safety
      1. 5.4.1 Caution Labels
  12. 6Related Documentation from Texas Instruments
  13. 7Revision History
I2C 7-Bit Addr
DLPLCRC964EVM DLPC641 I2C 7-Bit AddrFigure 3-9 DLPC641 I2C 7-Bit Addr

This allows for an alternate I2C address to be reset.

Note: When J6 and J8 are left unconnected, the default I2C address is 0x0C. To communicate with the alternate I2C addresses, please see Table 2-3 for information regarding the jumpers that must be populated.