DLPU132B October   2023  – March 2025 DLPC964

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 DLPLCRC964EVM Power Supply Requirements
      1. 2.1.1 External Power Supply Requirements
    2. 2.2 DLPLCRC964EVM Connections
      1. 2.2.1  J1, J2—HPC FMC Connector (Male)
      2. 2.2.2  J3—Input Power
      3. 2.2.3  J4—TestMux Connector
      4. 2.2.4  J6, J8—I2C Address Selectors
      5. 2.2.5  J7—JTAG Boundary Scan
      6. 2.2.6  J9—Micro-B USB Connector
      7. 2.2.7  J10—I2C Connector
      8. 2.2.8  J11—3.3V GPIO Connector
      9. 2.2.9  J12—1.8V GPIO Connector
      10. 2.2.10 J13, J14, J15, J16—DMD EVM Board Flex Cable Connectors
      11. 2.2.11 J17—DMD_DMux Connector
      12. 2.2.12 J18—FanSink Connector
      13. 2.2.13 Switches
        1. 2.2.13.1 SW1—DMD park (PARK_Z)
        2. 2.2.13.2 SW2—DLPC964 Reset
      14. 2.2.14 DLP LightCrafter DLPC964 LEDs
        1. 2.2.14.1 DLPLCRC964EVM Power and Status LEDs
    3. 2.3 EVM Assembly
      1. 2.3.1 DLPLCRC964EVM and DMD EVM Assembly
      2. 2.3.2 Connecting an Apps FPGA Board to the DLPLCRC964EVM
    4. 2.4 Quick Start
      1. 2.4.1 Powering Up the DLPLCRC964EVM
      2. 2.4.2 Powering Down the DLPLCRC964EVM
  9. 3Software
    1. 3.1 Operating the DLPLCRC964EVM
      1. 3.1.1 DLPLCRC964EVM GUI and Apps FPGA Software
      2. 3.1.2 PC Software
      3. 3.1.3 Menu Bar
      4. 3.1.4 Main Window
        1. 3.1.4.1 Start Page
        2. 3.1.4.2 DLPC964 Tab
          1. 3.1.4.2.1 DLPC964 Status
          2. 3.1.4.2.2 DLPC964 Reset
          3. 3.1.4.2.3 HSS Reset
          4. 3.1.4.2.4 I2C 7-Bit Addr
          5. 3.1.4.2.5 Pattern Settings
        3. 3.1.4.3 DLPC964 Registers Tab
        4. 3.1.4.4 Apps FPGA Tab
          1. 3.1.4.4.1 Apps FPGA Status
          2. 3.1.4.4.2 Apps FPGA Reset
          3. 3.1.4.4.3 HSS Reset (Apps)
          4. 3.1.4.4.4 Apps I2C 7-Bit Addr
          5. 3.1.4.4.5 Pattern Settings (Apps)
        5. 3.1.4.5 Apps FPGA Registers Tab
      5. 3.1.5 Programming Firmware
        1. 3.1.5.1 Connecting to the DLPC964 GUI
        2. 3.1.5.2 Programming the DLPC964 Controller
        3. 3.1.5.3 Programming the Apps FPGA (AMD EVM)
          1. 3.1.5.3.1 Programming the Apps FPGA with Bitstream Loading
          2. 3.1.5.3.2 Programming Apps FPGA by Flash
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Abbreviations and Acronyms
    2. 5.2 Trademarks
    3. 5.3 References
    4. 5.4 Safety
      1. 5.4.1 Caution Labels
  12. 6Related Documentation from Texas Instruments
  13. 7Revision History

J11—3.3V GPIO Connector

The pins for J11 are available for customers definition. The 3.3V GPIO connector J11 pins are shown in Table 2-11.

Table 2-7 3.3V GPIO Connector Pins
DescriptionPinSupply Range
GPIO_3P3_013.3V
Ground20V
GPIO_3P3_133.3V
Ground40V
GPIO_3P3_253.3V
Ground60V
GPIO_3P3_373.3V
Ground80V
GPIO_3P3_493.3V
Ground100V
GPIO_3P3_5113.3V
Ground120V
GPIO_3P3_6133.3V
Ground140V
GPIO_3P3_7153.3V
Ground160V
3.3V Supply173.3V
Ground180V
3.3V Supply193.3V
Ground200V