SBAA510 October 2021 DRV5032 , TMAG5170 , TMAG5231 , TMAG5273
As with the Reed switch and Hall-effect sensor, tamper susceptibility is also tested with the TMAG5170, in this case with 2 magnets. One is considered the genuine magnet while the other is considered the fraudulent magnet. The following outlines the setup parameters used for this test.
TMAG settings
Magnet: 2 K&J Magnetics D4X0