SBAA535A March   2022  – March 2024 ADC128D818 , ADS1000 , ADS1000-Q1 , ADS1013 , ADS1013-Q1 , ADS1014 , ADS1014-Q1 , ADS1015 , ADS1015-Q1 , ADS1018 , ADS1018-Q1 , ADS1100 , ADS1110 , ADS1112 , ADS1113 , ADS1113-Q1 , ADS1114 , ADS1114-Q1 , ADS1115 , ADS1115-Q1 , ADS1118 , ADS1118-Q1 , ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS1146 , ADS1147 , ADS1148 , ADS1148-Q1 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1216 , ADS1217 , ADS1218 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS1243-HT , ADS1246 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS1281 , ADS1282 , ADS1282-SP , ADS1283 , ADS1284 , ADS1287 , ADS1291 , LMP90080-Q1 , LMP90100 , TLA2021 , TLA2022 , TLA2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Data Sheet Timing and Nomenclature
  6. What Causes Conversion Latency in a Delta-Sigma ADC?
  7. Digital Filter Operation and Behavior
    1.     8
    2.     9
    3. 4.1 Unsettled Data Due to an ADC Operation
  8. ADC Features and Modes that Affect Conversion Latency
    1. 5.1 First Conversion Versus Second and Subsequent Conversion Latency
    2. 5.2 Conversion Mode
    3. 5.3 Programmable Delay
    4. 5.4 ADC Overhead Time
    5. 5.5 Clock Frequency
    6. 5.6 Chopping
  9. Analog Settling
  10. Important Takeaways
  11. Cycle Time Calculation Examples
    1. 8.1 Example #1: Using the ADS124S08
    2. 8.2 Example #2: Changing the Conversion Mode
    3. 8.3 Example #3: Changing the Filter Type
    4. 8.4 Example #4: Changing the Clock Frequency
    5. 8.5 Example #5: Enabling Chop and Reducing the Number of Conversions per Channel
    6. 8.6 Example #6: Scanning Two Channels With Different System Parameters
    7. 8.7 Example #7: Using the ADS1261
    8. 8.8 Example #8: Changing Multiple Parameters Using the ADS1261
  12. Summary
  13. 10Revision History

Cycle Time Calculation Examples

This section provides several different examples that apply the information presented in this document to arbitrary system parameters. These examples help demonstrate how the cycle time is calculated as well as how cycle time is affected by different design requirements. To keep the analysis simple, these examples assume no analog settling or step inputs. However, these factors should always be considered in a real design.