SBAA706 May   2026 ADC128S102-SEP , ADC128S102QML-SP , ADC168M102R-SEP , ADS1278QML-SP , ADS1282-SP , INA901-SP , LMP7704-SP , OPA4H014-SEP , OPA4H199-SEP , OPA4H199-SP , TMUX182-SEP

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Multi-Channel Temperature Monitoring with ADS1278QML-SP
  5. 3High-Speed Housekeeping with ADC128S102QML-SP
  6. 4Precision Bridge Sensor Interface with ADS1282-SP
  7. 5Photodiode Signal Measurement with ADC168M102R-SEP
  8. 6Precision RTD Measurement with ADS1282-SP
  9. 7Motor Position Feedback Measurement Using ADC168M102R-SEP
  10. 8Summary
  11. 9References

Precision Bridge Sensor Interface with ADS1282-SP

Wheatstone bridge sensors are widely used in space applications to measure strain, pressure, and force. The bridge output is a differential, low-level voltage signal whose magnitude is proportional to the applied stimulus and the excitation voltage. This design uses the ADS1282-SP, a high-resolution 32-bit delta-sigma ADC, to digitize the bridge output after amplification and conditioning by the LMP7704-SP.

Bridge sensor outputs are typically in the millivolt range, requiring a precision amplifier to avoid degrading the measurement. The ±60μV maximum offset voltage and low 1/f noise characteristics of the LMP7704-SP make this an option for amplifying these small differential signals. The internal programmable gain amplifier (PGA) of the ADS1282-SP provides additional gain, allowing the signal to be digitized at full code resolution. The ADS1282-SP provides up to 31 bits of effective resolution at lower output data rates, with an integrated PGA. The internal, two-channel multiplexer allows for differential measurements on both arms of the bridge.

 Bridge Measurement with ADS1282-SPFigure 4-1 Bridge Measurement with ADS1282-SP