SBAA706 May 2026 ADC128S102-SEP , ADC128S102QML-SP , ADC168M102R-SEP , ADS1278QML-SP , ADS1282-SP , INA901-SP , LMP7704-SP , OPA4H014-SEP , OPA4H199-SEP , OPA4H199-SP , TMUX182-SEP
Satellite housekeeping circuits continuously monitor the health of onboard power systems, reporting voltages, currents, and temperatures to the central data handling system. This design implements a multi-parameter telemetry front end using the ADC128S102QML-SP and the LMP7704-SP. The INA901-SP serves as the analog front end for high-side current and voltage measurements. Temperature measurements are taken via additional channels using thermistors or diode-based sensors buffered by the LMP7704-SP.
The ADC128S102QML-SP is a QML Class V, radiation-hardened, 12-bit SAR ADC with eight multiplexed input channels and a maximum sample rate of 1MSPS. The 100 krad (Si) TID rating and SEL immunity to 120MeV·cm²/mg make it one of the most radiation-robust converters available for space housekeeping applications.