over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| Voltage | AVDD to AVSS | –0.3 | 7 | V |
| AVSS to DGND | –3 | 0.3 | V |
| DVDD to DGND | –0.3 | 7 | V |
| Analog input | VAVSS – 0.3 | VAVDD + 0.3 | V |
| Digital input | VDGND – 0.3 | VDVDD + 0.3 | V |
| Current | Input(2) | –10 | 10 | mA |
| Temperature | Junction, TJ | –50 | 150 | °C |
| Storage, Tstg | -60 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input pins are diode-clamped to the power supply rails. Limit the input current to 10 mA or less if the analog input voltage exceeds VAVDD + 0.3 V or is below VAVSS – 0.3 V, or if the digital input voltage exceeds VDVDD + 0.3 V or is below VDGND – 0.3 V.