SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
The ADC integrates an optional level-shift voltage on the AINCOM pin. As shown in Figure 9-26, the level-shift voltage is the mid-voltage of the analog power supply. The level-shift voltage shifts floating sensors (that is, sensors isolated from the ADC ground) to within the ADC specified input range. Thermocouple and 4-mA to 20-mA transmitters (isolated supply) are examples of floating signals.
Figure 9-26 Level-Shift Voltage DiagramWhen operating the ADC with ±2.5-V analog supplies, either ground the AINCOM pin or use the level-shift voltage. Level shift other inputs by connecting the input pins to the REFOUT pin (2.5 V). The turn-on time of the level-shift voltage depends on the pin load capacitance. The total capacitance includes those connected to AVDD, AVSS and ground. Table 9-7 lists the level-shift voltage settling times for various external load capacitances. Be certain the level-shift voltage is fully settled before starting a conversion.
| LOAD CAPACITANCE | LEVEL-SHIFT VOLTAGE SETTLING TIME |
|---|---|
| 0.1 µF | 0.22 ms |
| 1 µF | 2.2 ms |
| 10 µF | 22 ms |