SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
As shown in Figure 9-2, the analog inputs of the device consist of ESD protection diodes, an ADC1 and ADC2 cross-point input multiplexer, the sensor bias circuit, and individual PGAs for each ADC. The ADC has 11 external inputs, four internal monitor signals, and one no-connection (float). Note that in figures throughout this document, italic text shows the associated register and register settings.
Figure 9-2 ADC1 and ADC2 Input Block Diagram