SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
The ADC noise performance depends on the following ADC settings: PGA gain, data rate, digital filter mode, and chop mode. Generally, the lowest input-referred noise is achieved using the highest gain possible, consistent with the input signal range. Do not set the gain too high or the result is ADC overrange. Noise also depends on the output data rate and mode of the digital filter. As the data rate reduces, the ADC bandwidth correspondingly reduces. As the order of the digital filter mode increases, the ADC bandwidth also reduces. This reduction in total bandwidth results in lower overall noise. The ADC noise is reduced by a factor of 1.4 with chop mode enabled.
Table 8-1 lists ADC1 noise performance in units of μVRMS (RMS = root mean square) under the conditions shown. The values in parenthesis are peak-to-peak values. Table 8-2 lists the noise performance in effective number of bits (ENOB) with an external 5-V reference voltage. The values shown in parenthesis are noise-free bits. The definition of noise-free bits is the resolution of the ADC with no code flicker. The noise-free bits data are based on the µVPP values. Note that for data rate = 38400 SPS, noise scales with increased reference voltage. For all other data rates, noise does not scale with reference voltage.
Table 8-3 lists the noise performance of ADC2 (ADS1263) in units of μVRMS and (µVP–P). The values in parenthesis are peak-to-peak values. Table 8-4 lists the ENOB and noise-free bits of ADC2.
The ENOB and noise-free bits shown in the tables are calculated using Equation 8:
where
Achieve maximum ENOB with maximum FSR. For ADC1, achieve maximum FSR with VREF = 5 V and the PGA bypassed. If the PGA is enabled, the FSR is limited by the PGA input range (see the Section 7.5 table.) For ADC2, achieve maximum FSR with VREF = 5 V and gains = 1, 2, or 4. If gain = 8 to 128, then FSR is limited by the PGA input range (see the Section 7.5 table).
For ADC1 operation, if the reference voltage is equal to 5 V and the PGA is enabled, the available FSR is restricted because of the limited PGA range specification. For ADC2 operation, if the reference voltage is equal to 5 V, The FSR is reduced for ADC2 gains equal to or greater than eight because of the limited PGA range.
The data shown in the noise performance tables represent typical ADC performance at TA = 25°C. The noise-performance data are the standard deviation and peak-to-peak computations of the ADC data. Because of the statistical nature of noise, repeated noise measurements may yield higher or lower noise results. The noise data are acquired with inputs shorted, from consecutive ADC readings for a period of ten seconds or 8192 data points, whichever occurs first.
| DATA RATE | FILTER MODE | GAIN | |||||
|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | ||
| 2.5 SPS | FIR | 0.145 (0.637) | 0.071 (0.279) | 0.038 (0.149) | 0.023 (0.089) | 0.014 (0.064) | 0.011 (0.051) |
| 2.5 SPS | Sinc1 | 0.121 (0.510) | 0.058 (0.249) | 0.033 (0.143) | 0.018 (0.073) | 0.012 (0.054) | 0.008 (0.037) |
| 2.5 SPS | Sinc2 | 0.101 (0.437) | 0.055 (0.225) | 0.025 (0.104) | 0.015 (0.064) | 0.010 (0.043) | 0.007 (0.031) |
| 2.5 SPS | Sinc3 | 0.080 (0.307) | 0.046 (0.195) | 0.026 (0.116) | 0.013 (0.052) | 0.008 (0.034) | 0.006 (0.023) |
| 2.5 SPS | Sinc4 | 0.080 (0.308) | 0.043 (0.180) | 0.020 (0.078) | 0.013 (0.049) | 0.008 (0.031) | 0.007 (0.027) |
| 5 SPS | FIR | 0.206 (1.007) | 0.098 (0.448) | 0.054 (0.252) | 0.028 (0.123) | 0.020 (0.098) | 0.015 (0.073) |
| 5 SPS | Sinc1 | 0.161 (0.726) | 0.090 (0.432) | 0.047 (0.246) | 0.026 (0.120) | 0.017 (0.083) | 0.012 (0.057) |
| 5 SPS | Sinc2 | 0.146 (0.661) | 0.069 (0.308) | 0.038 (0.195) | 0.021 (0.100) | 0.013 (0.061) | 0.011 (0.050) |
| 5 SPS | Sinc3 | 0.128 (0.611) | 0.067 (0.325) | 0.033 (0.153) | 0.019 (0.095) | 0.012 (0.054) | 0.010 (0.046) |
| 5 SPS | Sinc4 | 0.122 (0.587) | 0.063 (0.269) | 0.030 (0.144) | 0.017 (0.076) | 0.011 (0.048) | 0.008 (0.039) |
| 10 SPS | FIR | 0.284 (1.418) | 0.142 (0.753) | 0.077 (0.379) | 0.041 (0.197) | 0.027 (0.156) | 0.023 (0.118) |
| 10 SPS | Sinc1 | 0.229 (1.220) | 0.123 (0.662) | 0.060 (0.322) | 0.035 (0.177) | 0.023 (0.118) | 0.018 (0.103) |
| 10 SPS | Sinc2 | 0.193 (1.019) | 0.093 (0.488) | 0.048 (0.254) | 0.028 (0.149) | 0.019 (0.099) | 0.016 (0.079) |
| 10 SPS | Sinc3 | 0.176 (0.896) | 0.088 (0.452) | 0.043 (0.217) | 0.028 (0.137) | 0.018 (0.091) | 0.014 (0.067) |
| 10 SPS | Sinc4 | 0.164 (0.788) | 0.076 (0.389) | 0.040 (0.200) | 0.024 (0.119) | 0.016 (0.081) | 0.013 (0.065) |
| 16.6 SPS | Sinc1 | 0.306 (1.708) | 0.147 (0.810) | 0.077 (0.436) | 0.044 (0.250) | 0.030 (0.176) | 0.024 (0.138) |
| 16.6 SPS | Sinc2 | 0.248 (1.401) | 0.122 (0.729) | 0.068 (0.403) | 0.037 (0.213) | 0.024 (0.136) | 0.020 (0.111) |
| 16.6 SPS | Sinc3 | 0.216 (1.221) | 0.120 (0.667) | 0.060 (0.332) | 0.033 (0.197) | 0.022 (0.130) | 0.017 (0.095) |
| 16.6 SPS | Sinc4 | 0.214 (1.169) | 0.101 (0.544) | 0.054 (0.302) | 0.031 (0.175) | 0.022 (0.129) | 0.016 (0.092) |
| 20 SPS | FIR | 0.393 (2.467) | 0.191 (1.102) | 0.104 (0.603) | 0.057 (0.353) | 0.039 (0.222) | 0.030 (0.167) |
| 20 SPS | Sinc1 | 0.336 (1.861) | 0.167 (0.964) | 0.085 (0.486) | 0.049 (0.266) | 0.033 (0.191) | 0.026 (0.138) |
| 20 SPS | Sinc2 | 0.270 (1.560) | 0.136 (0.745) | 0.070 (0.376) | 0.039 (0.231) | 0.028 (0.149) | 0.021 (0.111) |
| 20 SPS | Sinc3 | 0.237 (1.415) | 0.124 (0.701) | 0.067 (0.399) | 0.035 (0.192) | 0.024 (0.130) | 0.020 (0.109) |
| 20 SPS | Sinc4 | 0.229 (1.285) | 0.113 (0.612) | 0.060 (0.325) | 0.034 (0.193) | 0.022 (0.123) | 0.017 (0.098) |
| 50 SPS | Sinc1 | 0.514 (2.925) | 0.255 (1.584) | 0.140 (0.940) | 0.077 (0.457) | 0.051 (0.315) | 0.042 (0.264) |
| 50 SPS | Sinc2 | 0.426 (2.400) | 0.209 (1.217) | 0.108 (0.666) | 0.064 (0.381) | 0.042 (0.265) | 0.033 (0.200) |
| 50 SPS | Sinc3 | 0.389 (2.324) | 0.196 (1.185) | 0.104 (0.624) | 0.057 (0.367) | 0.038 (0.228) | 0.030 (0.179) |
| 50 SPS | Sinc4 | 0.358 (2.319) | 0.175 (1.023) | 0.096 (0.597) | 0.055 (0.319) | 0.036 (0.217) | 0.028 (0.176) |
| 60 SPS | Sinc1 | 0.558 (3.574) | 0.285 (1.703) | 0.151 (0.913) | 0.085 (0.515) | 0.055 (0.335) | 0.045 (0.271) |
| 60 SPS | Sinc2 | 0.465 (2.753) | 0.235 (1.424) | 0.121 (0.760) | 0.068 (0.417) | 0.046 (0.276) | 0.036 (0.208) |
| 60 SPS | Sinc3 | 0.414 (2.704) | 0.208 (1.187) | 0.112 (0.655) | 0.064 (0.396) | 0.042 (0.276) | 0.034 (0.197) |
| 60 SPS | Sinc4 | 0.383 (2.288) | 0.195 (1.174) | 0.105 (0.623) | 0.059 (0.347) | 0.040 (0.242) | 0.031 (0.188) |
| 100 SPS | Sinc1 | 0.734 (4.715) | 0.361 (2.276) | 0.192 (1.209) | 0.108 (0.679) | 0.071 (0.473) | 0.058 (0.362) |
| 100 SPS | Sinc2 | 0.604 (3.662) | 0.305 (1.934) | 0.156 (1.072) | 0.088 (0.579) | 0.059 (0.371) | 0.048 (0.321) |
| 100 SPS | Sinc3 | 0.531 (3.431) | 0.277 (1.780) | 0.143 (0.935) | 0.081 (0.545) | 0.054 (0.343) | 0.043 (0.288) |
| 100 SPS | Sinc4 | 0.511 (3.340) | 0.255 (1.632) | 0.134 (0.861) | 0.076 (0.479) | 0.050 (0.322) | 0.041 (0.271) |
| 400 SPS | Sinc1 | 1.438 (10.374) | 0.734 (5.410) | 0.380 (2.657) | 0.215 (1.469) | 0.143 (1.066) | 0.116 (0.843) |
| 400 SPS | Sinc2 | 1.186 (8.523) | 0.607 (4.333) | 0.313 (2.280) | 0.178 (1.313) | 0.119 (0.884) | 0.095 (0.676) |
| 400 SPS | Sinc3 | 1.072 (7.923) | 0.550 (3.999) | 0.285 (1.991) | 0.161 (1.132) | 0.107 (0.781) | 0.087 (0.630) |
| 400 SPS | Sinc4 | 0.995 (7.107) | 0.508 (3.664) | 0.266 (1.947) | 0.151 (1.061) | 0.101 (0.708) | 0.081 (0.583) |
| 1200 SPS | Sinc1 | 2.451 (17.755) | 1.254 (9.305) | 0.651 (5.044) | 0.368 (2.807) | 0.244 (1.846) | 0.197 (1.519) |
| 1200 SPS | Sinc2 | 2.038 (15.480) | 1.037 (8.128) | 0.545 (4.107) | 0.309 (2.315) | 0.205 (1.586) | 0.165 (1.283) |
| 1200 SPS | Sinc3 | 1.858 (14.005) | 0.960 (7.223) | 0.494 (3.833) | 0.281 (2.145) | 0.186 (1.374) | 0.148 (1.094) |
| 1200 SPS | Sinc4 | 1.743 (13.428) | 0.890 (6.585) | 0.459 (3.405) | 0.261 (2.018) | 0.174 (1.337) | 0.139 (1.032) |
| 2400 SPS | Sinc1 | 3.411 (26.095) | 1.724 (13.528) | 0.903 (6.609) | 0.510 (3.920) | 0.335 (2.626) | 0.270 (2.107) |
| 2400 SPS | Sinc2 | 2.870 (21.677) | 1.468 (11.032) | 0.770 (5.932) | 0.435 (3.379) | 0.286 (2.123) | 0.230 (1.758) |
| 2400 SPS | Sinc3 | 2.656 (20.100) | 1.337 (9.936) | 0.705 (5.355) | 0.395 (3.035) | 0.262 (1.951) | 0.211 (1.533) |
| 2400 SPS | Sinc4 | 2.475 (19.447) | 1.262 (9.452) | 0.657 (4.966) | 0.371 (2.869) | 0.245 (1.885) | 0.198 (1.576) |
| 4800 SPS | Sinc1 | 4.590 (34.155) | 2.329 (17.298) | 1.221 (8.943) | 0.682 (5.252) | 0.446 (3.239) | 0.361 (2.957) |
| 4800 SPS | Sinc2 | 4.091 (30.903) | 2.070 (15.168) | 1.077 (8.141) | 0.606 (4.777) | 0.398 (2.986) | 0.321 (2.397) |
| 4800 SPS | Sinc3 | 3.720 (28.423) | 1.894 (14.842) | 0.998 (7.626) | 0.560 (4.176) | 0.367 (2.890) | 0.297 (2.211) |
| 4800 SPS | Sinc4 | 3.535 (27.437) | 1.784 (13.760) | 0.926 (7.273) | 0.527 (4.004) | 0.349 (2.626) | 0.277 (2.184) |
| 7200 SPS | Sinc1 | 5.326 (42.076) | 2.709 (19.749) | 1.407 (11.126) | 0.792 (5.784) | 0.516 (3.881) | 0.409 (3.189) |
| 7200 SPS | Sinc2 | 4.867 (36.820) | 2.467 (18.627) | 1.280 (9.874) | 0.726 (5.612) | 0.472 (3.531) | 0.379 (2.792) |
| 7200 SPS | Sinc3 | 4.567 (35.194) | 2.310 (17.516) | 1.209 (9.036) | 0.682 (5.181) | 0.445 (3.590) | 0.359 (2.666) |
| 7200 SPS | Sinc4 | 4.365 (34.008) | 2.211 (17.432) | 1.143 (8.804) | 0.642 (5.075) | 0.426 (3.261) | 0.341 (2.467) |
| 14400 SPS | Sinc5 | 6.377 (48.242) | 3.235 (25.178) | 1.675 (12.508) | 0.929 (7.280) | 0.596 (4.430) | 0.466 (3.524) |
| 19200 SPS | Sinc5 | 8.720 (65.389) | 4.432 (32.931) | 2.285 (17.055) | 1.227 (9.870) | 0.747 (5.725) | 0.555 (4.058) |
| 38400 SPS | Sinc5 | 103.55 (759.91) | 51.76 (371.46) | 25.95 (192.20) | 13.02 (99.09) | 6.493 (46.060) | 3.276 (24.435) |
| DATA RATE | FILTER MODE | GAIN | |||||
|---|---|---|---|---|---|---|---|
| 1 (BYPASS) | 2 | 4 | 8 | 16 | 32 | ||
| 2.5 SPS | FIR | 26.0 (23.9) | 25.9 (23.9) | 25.8 (23.8) | 25.5 (23.6) | 25.4 (23.0) | 24.6 (22.4) |
| 2.5 SPS | Sinc1 | 26.3 (24.2) | 26.2 (24.1) | 26.0 (23.9) | 25.9 (23.8) | 25.6 (23.3) | 25.0 (22.8) |
| 2.5 SPS | Sinc2 | 26.6 (24.4) | 26.3 (24.2) | 26.4 (24.3) | 26.1 (24.0) | 25.8 (23.6) | 25.2 (23.1) |
| 2.5 SPS | Sinc3 | 26.9 (25.0) | 26.5 (24.4) | 26.3 (24.2) | 26.3 (24.3) | 26.1 (23.9) | 25.6 (23.5) |
| 2.5 SPS | Sinc4 | 26.9 (25.0) | 26.6 (24.5) | 26.7 (24.7) | 26.3 (24.4) | 26.2 (24.1) | 25.2 (23.3) |
| 5 SPS | FIR | 25.5 (23.2) | 25.4 (23.2) | 25.3 (23.1) | 25.2 (23.1) | 24.8 (22.4) | 24.1 (21.9) |
| 5 SPS | Sinc1 | 25.9 (23.7) | 25.5 (23.3) | 25.5 (23.1) | 25.4 (23.1) | 25.0 (22.7) | 24.4 (22.2) |
| 5 SPS | Sinc2 | 26.0 (23.9) | 25.9 (23.8) | 25.8 (23.4) | 25.7 (23.4) | 25.4 (23.1) | 24.6 (22.4) |
| 5 SPS | Sinc3 | 26.2 (24.0) | 26.0 (23.7) | 26.0 (23.8) | 25.8 (23.5) | 25.6 (23.3) | 24.7 (22.5) |
| 5 SPS | Sinc4 | 26.3 (24.0) | 26.1 (24.0) | 26.1 (23.9) | 25.9 (23.8) | 25.7 (23.5) | 25.0 (22.8) |
| 10 SPS | FIR | 25.1 (22.7) | 24.9 (22.5) | 24.8 (22.5) | 24.7 (22.4) | 24.4 (21.8) | 23.5 (21.2) |
| 10 SPS | Sinc1 | 25.4 (23.0) | 25.1 (22.7) | 25.1 (22.7) | 24.9 (22.6) | 24.6 (22.2) | 23.8 (21.4) |
| 10 SPS | Sinc2 | 25.6 (23.2) | 25.5 (23.1) | 25.4 (23.0) | 25.2 (22.8) | 24.9 (22.4) | 24.1 (21.7) |
| 10 SPS | Sinc3 | 25.8 (23.4) | 25.6 (23.2) | 25.6 (23.3) | 25.2 (22.9) | 25.0 (22.5) | 24.2 (22.0) |
| 10 SPS | Sinc4 | 25.9 (23.6) | 25.8 (23.4) | 25.7 (23.4) | 25.5 (23.1) | 25.1 (22.7) | 24.4 (22.0) |
| 16.6 SPS | Sinc1 | 25.0 (22.5) | 24.8 (22.4) | 24.8 (22.3) | 24.6 (22.1) | 24.2 (21.6) | 23.5 (20.9) |
| 16.6 SPS | Sinc2 | 25.3 (22.8) | 25.1 (22.5) | 24.9 (22.4) | 24.8 (22.3) | 24.6 (21.9) | 23.7 (21.2) |
| 16.6 SPS | Sinc3 | 25.5 (23.0) | 25.1 (22.7) | 25.1 (22.7) | 25.0 (22.4) | 24.6 (22.0) | 23.9 (21.5) |
| 16.6 SPS | Sinc4 | 25.5 (23.0) | 25.4 (22.9) | 25.3 (22.8) | 25.1 (22.6) | 24.7 (22.0) | 24.0 (21.5) |
| 20 SPS | FIR | 24.6 (22.0) | 24.5 (21.9) | 24.3 (21.8) | 24.2 (21.6) | 23.9 (21.2) | 23.1 (20.7) |
| 20 SPS | Sinc1 | 24.8 (22.4) | 24.7 (22.1) | 24.6 (22.1) | 24.4 (22.0) | 24.1 (21.5) | 23.3 (20.9) |
| 20 SPS | Sinc2 | 25.1 (22.6) | 24.9 (22.5) | 24.9 (22.5) | 24.7 (22.2) | 24.3 (21.8) | 23.6 (21.2) |
| 20 SPS | Sinc3 | 25.3 (22.8) | 25.1 (22.6) | 25.0 (22.4) | 24.9 (22.4) | 24.5 (22.0) | 23.7 (21.3) |
| 20 SPS | Sinc4 | 25.4 (22.9) | 25.2 (22.8) | 25.1 (22.7) | 25.0 (22.4) | 24.6 (22.1) | 23.9 (21.4) |
| 50 SPS | Sinc1 | 24.2 (21.7) | 24.0 (21.4) | 23.9 (21.2) | 23.8 (21.2) | 23.5 (20.7) | 22.6 (20.0) |
| 50 SPS | Sinc2 | 24.5 (22.0) | 24.3 (21.8) | 24.3 (21.7) | 24.0 (21.5) | 23.7 (21.0) | 23.0 (20.4) |
| 50 SPS | Sinc3 | 24.6 (22.0) | 24.4 (21.8) | 24.3 (21.8) | 24.2 (21.5) | 23.9 (21.2) | 23.1 (20.6) |
| 50 SPS | Sinc4 | 24.7 (22.0) | 24.6 (22.0) | 24.4 (21.8) | 24.3 (21.7) | 24.0 (21.3) | 23.2 (20.6) |
| 60 SPS | Sinc1 | 24.1 (21.4) | 23.9 (21.3) | 23.8 (21.2) | 23.6 (21.0) | 23.4 (20.6) | 22.5 (20.0) |
| 60 SPS | Sinc2 | 24.4 (21.8) | 24.2 (21.6) | 24.1 (21.5) | 24.0 (21.3) | 23.6 (20.9) | 22.9 (20.3) |
| 60 SPS | Sinc3 | 24.5 (21.8) | 24.3 (21.8) | 24.2 (21.7) | 24.0 (21.4) | 23.7 (20.9) | 23.0 (20.4) |
| 60 SPS | Sinc4 | 24.6 (22.1) | 24.4 (21.8) | 24.3 (21.8) | 24.1 (21.6) | 23.8 (21.1) | 23.1 (20.5) |
| 100 SPS | Sinc1 | 23.7 (21.0) | 23.5 (20.9) | 23.5 (20.8) | 23.3 (20.6) | 23.0 (20.1) | 22.2 (19.5) |
| 100 SPS | Sinc2 | 24.0 (21.4) | 23.8 (21.1) | 23.8 (21.0) | 23.6 (20.9) | 23.2 (20.5) | 22.4 (19.7) |
| 100 SPS | Sinc3 | 24.2 (21.5) | 23.9 (21.2) | 23.9 (21.2) | 23.7 (20.9) | 23.4 (20.6) | 22.6 (19.9) |
| 100 SPS | Sinc4 | 24.2 (21.5) | 24.0 (21.4) | 24.0 (21.3) | 23.8 (21.1) | 23.5 (20.7) | 22.7 (20.0) |
| 400 SPS | Sinc1 | 22.7 (19.9) | 22.5 (19.6) | 22.5 (19.7) | 22.3 (19.5) | 22.0 (19.0) | 21.2 (18.3) |
| 400 SPS | Sinc2 | 23.0 (20.2) | 22.8 (20.0) | 22.7 (19.9) | 22.6 (19.7) | 22.2 (19.2) | 21.5 (18.6) |
| 400 SPS | Sinc3 | 23.2 (20.3) | 22.9 (20.1) | 22.9 (20.1) | 22.7 (19.9) | 22.4 (19.4) | 21.6 (18.7) |
| 400 SPS | Sinc4 | 23.3 (20.4) | 23.0 (20.2) | 23.0 (20.1) | 22.8 (20.0) | 22.5 (19.6) | 21.7 (18.8) |
| 1200 SPS | Sinc1 | 22.0 (19.1) | 21.7 (18.9) | 21.7 (18.7) | 21.5 (18.6) | 21.2 (18.2) | 20.4 (17.5) |
| 1200 SPS | Sinc2 | 22.2 (19.3) | 22.0 (19.0) | 21.9 (19.0) | 21.8 (18.9) | 21.5 (18.4) | 20.7 (17.7) |
| 1200 SPS | Sinc3 | 22.4 (19.4) | 22.1 (19.2) | 22.1 (19.1) | 21.9 (19.0) | 21.6 (18.6) | 20.8 (17.9) |
| 1200 SPS | Sinc4 | 22.5 (19.5) | 22.2 (19.3) | 22.2 (19.3) | 22.0 (19.1) | 21.7 (18.6) | 20.9 (18.0) |
| 2400 SPS | Sinc1 | 21.5 (18.5) | 21.3 (18.3) | 21.2 (18.3) | 21.0 (18.1) | 20.7 (17.7) | 20.0 (17.0) |
| 2400 SPS | Sinc2 | 21.7 (18.8) | 21.5 (18.6) | 21.4 (18.5) | 21.3 (18.3) | 21.0 (18.0) | 20.2 (17.3) |
| 2400 SPS | Sinc3 | 21.8 (18.9) | 21.7 (18.8) | 21.6 (18.6) | 21.4 (18.5) | 21.1 (18.1) | 20.3 (17.5) |
| 2400 SPS | Sinc4 | 21.9 (19.0) | 21.7 (18.8) | 21.7 (18.8) | 21.5 (18.5) | 21.2 (18.2) | 20.4 (17.4) |
| 4800 SPS | Sinc1 | 21.1 (18.2) | 20.8 (18.0) | 20.8 (17.9) | 20.6 (17.7) | 20.3 (17.4) | 19.5 (16.5) |
| 4800 SPS | Sinc2 | 21.2 (18.3) | 21.0 (18.1) | 21.0 (18.0) | 20.8 (17.8) | 20.5 (17.5) | 19.7 (16.8) |
| 4800 SPS | Sinc3 | 21.4 (18.4) | 21.1 (18.2) | 21.1 (18.1) | 20.9 (18.0) | 20.6 (17.5) | 19.8 (16.9) |
| 4800 SPS | Sinc4 | 21.4 (18.5) | 21.2 (18.3) | 21.2 (18.2) | 21.0 (18.1) | 20.7 (17.7) | 19.9 (16.9) |
| 7200 SPS | Sinc1 | 20.8 (17.9) | 20.6 (17.8) | 20.6 (17.6) | 20.4 (17.5) | 20.1 (17.1) | 19.4 (16.4) |
| 7200 SPS | Sinc2 | 21.0 (18.1) | 20.8 (17.8) | 20.7 (17.8) | 20.5 (17.6) | 20.2 (17.2) | 19.5 (16.6) |
| 7200 SPS | Sinc3 | 21.1 (18.1) | 20.9 (17.9) | 20.8 (17.9) | 20.6 (17.7) | 20.3 (17.2) | 19.5 (16.7) |
| 7200 SPS | Sinc4 | 21.1 (18.2) | 20.9 (17.9) | 20.9 (17.9) | 20.7 (17.7) | 20.4 (17.4) | 19.6 (16.8) |
| 14400 SPS | Sinc5 | 20.6 (17.7) | 20.4 (17.4) | 20.3 (17.4) | 20.2 (17.2) | 19.9 (16.9) | 19.2 (16.3) |
| 19200 SPS | Sinc5 | 20.1 (17.2) | 19.9 (17.0) | 19.9 (17.0) | 19.8 (16.8) | 19.6 (16.6) | 18.9 (16.0) |
| 38400 SPS | Sinc5 | 15.6 (12.6) | 15.4 (12.6) | 15.4 (12.5) | 15.3 (12.5) | 15.5 (12.6) | 15.4 (12.5) |
| DATA RATE | FILTER | GAIN | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | 64 | 128 | ||
| 10 SPS | Sinc1 | 7.34 (32.6) | 3.54 (16.5) | 1.52 (7.57) | 0.87 (4.22) | 0.47 (2.42) | 0.28 (1.43) | 0.20 (1.08) | 0.14 (0.70) |
| 100 SPS | Sinc3 | 10.3 (65.2) | 5.58 (36.0) | 3.13 (20.4) | 1.80 (11.5) | 0.96 (6.30) | 0.62 (4.03) | 0.48 (3.08) | 0.32 (2.04) |
| 400 SPS | Sinc3 | 56.8 (827) | 29.2 (345) | 15.3 (158) | 7.88 (76.9) | 4.02 (36.2) | 2.18 (17.9) | 1.32 (9.94) | 0.80 (5.56) |
| 800 SPS | Sinc3 | 299 (3195) | 151 (1756) | 76.8 (875) | 38.9 (417) | 19.8 (199) | 10.0 (90.0) | 5.21 (43.6) | 2.71 (21.9) |
| DATA RATE | FILTER | GAIN | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | 64 | 128 | ||
| 10 SPS | Sinc1 | 21.4 (18.8) | 21.3 (18.8) | 21.1 (18.6) | 20.6 (18.2) | 20.6 (18.1) | 20.2 (17.8) | 19.4 (17.0) | 19.1 (16.7) |
| 100 SPS | Sinc3 | 20.3 (17.5) | 20.1 (17.3) | 19.8 (17.2) | 19.4 (16.7) | 19.3 (16.5) | 18.9 (16.2) | 18.2 (15.6) | 17.8 (15.0) |
| 400 SPS | Sinc3 | 16.5 (12.5) | 16.5 (12.5) | 16.4 (12.7) | 16.2 (12.8) | 16.2 (12.6) | 16.2 (13.0) | 16.1 (13.0) | 15.9 (13.0) |
| 800 SPS | Sinc3 | 14.0 (10.7) | 14.0 (10.7) | 14.0 (10.4) | 13.8 (10.4) | 13.8 (10.4) | 13.8 (10.4) | 13.7 (10.6) | 13.7 (10.7) |