SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
Table 10-1 shows the design requirements of the 3-wire RTD application.
| DESIGN PARAMETER | VALUE |
|---|---|
| ADC supply voltage | 4.75 V (minimum) |
| RTD sensor type | 3-wire Pt100 |
| RTD resistance range | 20 Ω to 400 Ω |
| RTD lead resistance range | 0 Ω to 10 Ω |
| RTD self heating | 1 mW |
| Accuracy (1) | ±0.02 Ω |