SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
The following steps show the ADC calibration procedure using commands. Make sure that the reference voltage is stable before calibrating the ADC. Perform offset calibration before full-scale calibration.
For ADC1,
DRDY is driven low when calibration is complete. The new offset or full-scale calibration values are written to the calibration registers. New conversion data are now ready using the new calibration coefficients.
For ADC2, the end of calibration is not indicated by
DRDY. Instead, wait for the time shown in Table 9-29 before reading ADC2 data.
| DATA RATE (SPS) |
FILTER MODE (1) | |||||
|---|---|---|---|---|---|---|
| SINC1 | SINC2 | SINC3 | SINC4 | SINC5 | FIR | |
| 2.5 | 6801 | 7601 | 8401 | 9201 | — | 6805 |
| 5 | 3401 | 3801 | 4201 | 4601 | — | 3405 |
| 10 | 1701 | 1901 | 2101 | 2300 | — | 1705 |
| 16.6 | 1021 | 1141 | 1261 | 1381 | — | — |
| 20 | 850.7 | 951.0 | 1051 | 1151 | — | 854.5 |
| 50 | 340.9 | 380.9 | 421.0 | 460.9 | — | — |
| 60 | 284.1 | 317.7 | 350.9 | 384.4 | — | — |
| 100 | 170.8 | 190.9 | 210.9 | 230.8 | — | — |
| 400 | 43.27 | 48.43 | 53.42 | 58.41 | — | — |
| 1200 | 14.93 | 16.72 | 18.40 | 20.07 | — | — |
| 2400 | 7.845 | 8.816 | 9.643 | 10.48 | — | — |
| 4800 | 4.302 | 4.858 | 5.276 | 5.692 | — | — |
| 7200 | 3.123 | 3.534 | 3.815 | 4.095 | — | — |
| 14400 | — | — | — | — | 1.941 | — |
| 19200 | — | — | — | — | 1.490 | — |
| 38400 | — | — | — | — | 0.812 | — |
| DATA RATE (SPS) | ADC2 CALIBRATION TIME (ms)(1) |
|---|---|
| 10 | 1742 |
| 100 | 212 |
| 400 | 54.6 |
| 800 | 28.3 |