SBASAO4B December 2024 – June 2025 ADC3568 , ADC3569
PRODUCTION DATA
The device triggers the overrange indicator when the signal crosses the representable digital range. The overrange output can be configured in registers 0x10A/0x10B. The latency of the OVR indication is equal or less than the data latency.
The OVR can be indicated in two different ways: