SBASAO4B December 2024 – June 2025 ADC3568 , ADC3569
PRODUCTION DATA
The ADC includes a digital error correction which is optimized based on which Nyquist zone the signal of interest is in. For optimum performance the correct input frequency range (register 0x132) and Nyquist zone have to be selected in the SPI register map (register 0x16B). By default the first Nyquist zone is selected.