SBASAP7A December   2024  – April 2025 ADC3664-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics - Power Consumption
    6. 5.6 Electrical Characteristics - DC Specifications
    7. 5.7 Electrical Characteristics - AC Specifications
    8. 5.8 Timing Requirements
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
        1. 7.3.1.1 Analog Input Bandwidth
        2. 7.3.1.2 Analog Front End Design
          1. 7.3.1.2.1 Sampling Glitch Filter
          2. 7.3.1.2.2 AC Coupling
          3. 7.3.1.2.3 DC Coupling
      2. 7.3.2 Clock Input
        1. 7.3.2.1 Differential Vs Single-ended Clock Input
        2. 7.3.2.2 Signal Acquisition Time Adjust
      3. 7.3.3 Voltage Reference
        1. 7.3.3.1 Internal Voltage Reference
        2. 7.3.3.2 External Voltage Reference
      4. 7.3.4 Digital Data Path & Interface
        1. 7.3.4.1 Data Path Overview
        2. 7.3.4.2 Digital Interface
        3. 7.3.4.3 DCLKIN
        4. 7.3.4.4 Output Scrambler
        5. 7.3.4.5 Output Bit Mapper
          1. 7.3.4.5.1 2-Wire Mode
          2. 7.3.4.5.2 1-Wire Mode
          3. 7.3.4.5.3 1/2-Wire Mode
        6. 7.3.4.6 Output Data Format
        7. 7.3.4.7 Test Pattern
      5. 7.3.5 Digital Down Converter
        1. 7.3.5.1 Decimation Operation
        2. 7.3.5.2 Numerically Controlled Oscillator (NCO)
        3. 7.3.5.3 Decimation Filters
        4. 7.3.5.4 SYNC
        5. 7.3.5.5 Output Data Format with Decimation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Low Latency Mode
      2. 7.4.2 Averaging Mode
    5. 7.5 Programming
      1. 7.5.1 Pin Control
      2. 7.5.2 Serial Peripheral Interface (SPI)
        1. 7.5.2.1 Register Write
        2. 7.5.2.2 Register Read
      3. 7.5.3 Device Configuration Steps
      4. 7.5.4 Register Map
        1. 7.5.4.1 Detailed Register Description
  9. 8 Application Information Disclaimer
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
    3. 8.3 Initialization Set Up
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Data

Pin Configuration and Functions

Figure 4-1 HBP Package, 64-Pin CFP
(Top View)
Table 4-1 Pin Functions
PINTYPEDESCRIPTION
NAMENO.
INPUT
AINP21IPositive analog input for ADC A.
AINM22INegative analog input for ADC A.
BINP60IPositive analog input for ADC B.
BINM59INegative analog input for ADC B.
CLKP8IPositive sampling clock input for ADCs A and B.
CLKM9INegative sampling clock input for ADCs A and B.
VREF4IExternal, 1.6V, voltage reference input.
REFGND5IVoltage reference ground. This pin allows close placement of the decoupling capacitors near the VREF input when using either the internal or external reference modes.
CTRL6IThis pin is used to configure the default sampling clock type and voltage reference source upon power up (see Section 7.5.1). There is an internal 100kΩ pull-up resistor to AVDD.
PDN/SYNC3IDual purpose, active high, pin. The pin can be configured to control the power down state of the device or as a synchronization input. The pin functionality can be configured via SPI (default function is PDN). This pin has an internal 21kΩ pull-down resistor.
RESET12IActive high reset pin. This pin has an internal 21kΩ pull-down resistor.
DCLKINP39IPositive input of the interface clock. This pin connects to DCLKINM through an internal 100Ω termination resistor.
DCLKINM38INegative input of the interface clock. This pin connects to DCLKINP through an internal 100Ω termination resistor.
OUTPUT
DA0P29OPositive output for interface lane A0.
DA0M28ONegative output for interface lane A0.
DA1P27OPositive output for interface lane A1.
DA1M26ONegative output for interface lane A1.
DB0P52OPositive output for interface lane B0.
DB0M53ONegative output for interface lane B0
DB1P54OPositive output for interface lane B1.
DB1M55ONegative output for interface lane B1.
DCLKP37OPositive output of the interface clock.
DCLKM36ONegative output of the interface clock.
FCLKP42OPositive output of the interface frame clock.
FCLKM43ONegative output of the interface frame clock.
VCM11OCommon-mode output voltage of the analog inputs (typically 0.95V).
SPI
SEN25IActive low SPI enable. This pin has an internal 21kΩ pull-up resistor to AVDD.
SCLK56ISPI clock input. This pin has an internal 21kΩ pull-down resistor.
SDIO13I/OSPI data input or output. This pin has an internal 21kΩ pull-down resistor.
POWER
AVDD7, 24, 57IAnalog supply input, 1.8V.
GND20, 23, 58, 61IGround supply input, 0V.
IOVDD35, 44IInterface supply input, 1.8V.
IOGND40IInterface ground supply input, 0V.
OTHER
DAPDAP-Die attached pad (thermal pad), connect to GND.
NC1, 2, 10, 14, 15, 16, 17, 18, 19, 30, 31, 32, 33, 34, 41, 45, 46, 47, 48, 49, 50, 51, 62, 63, 64-No connect pins. Connect to ground or leave floating.(1)
Thermal pad and top metal lid are connected to pin 17. Can be grounded or no connect.