SBASAP7A December 2024 – April 2025 ADC3664-SP
PRODUCTION DATA
Table 7-5 provides an overview of the passband bandwidths and output data rates of the different decimation settings with respect to the ADC sampling rate FS.
| REAL/COMPLEX DECIMATION | DECIMATION SETTING N | OUTPUT RATE | OUTPUT BANDWIDTH | OUTPUT RATE (FS = 65 MSPS) | OUTPUT BANDWIDTH (FS = 65 MSPS) |
|---|---|---|---|---|---|
| Complex | 2 | FS / 2 complex | 0.8 × FS / 2 | 32.5 MSPS complex | 26 MHz |
| 4 | FS / 4 complex | 0.8 × FS / 4 | 16.25 MSPS complex | 13 MHz | |
| 8 | FS / 8 complex | 0.8 × FS / 8 | 8.125 MSPS complex | 6.5 MHz | |
| 16 | FS / 16 complex | 0.8 × FS / 16 | 4.0625 MSPS complex | 3.25 MHz | |
| 32 | FS / 32 complex | 0.8 × FS / 32 | 2.03125 MSPS complex | 1.625 MHz | |
| Real | 2 | FS / 2 | 0.4 × FS / 2 | 32.5 MSPS | 13 MHz |
| 4 | FS / 4 | 0.4 × FS / 4 | 16.25 MSPS | 6.5 MHz | |
| 8 | FS / 8 | 0.4 × FS / 8 | 8.125 MSPS | 3.25 MHz | |
| 16 | FS / 16 | 0.4 × FS / 16 | 4.0625 MSPS | 1.625 MHz | |
| 32 | FS / 32 | 0.4 × FS / 32 | 2.03125 MSPS | 0.8125 MHz |
The decimation filter responses are normalized to the ADC sampling clock frequency FS and illustrated in Figure 7-21 to Figure 7-30. Each figure contains the filter passband, transition band(s) and stopband(s).
Figure 7-21 Decimation by 2 Filter Frequency
Response
Figure 7-23 Decimation by 4 Filter Frequency
Response
Figure 7-25 Decimation by 8 Filter Frequency
Response
Figure 7-27 Decimation by 16 Filter Frequency
Response
Figure 7-29 Decimation by 32 Filter Frequency
Response
Figure 7-22 Decimation by 2 Filter Passband
Ripple Response
Figure 7-24 Decimation by 4 Filter Passband
Ripple Response
Figure 7-26 Decimation by 8 Filter Passband
Ripple Response
Figure 7-28 Decimation by 16 Filter Passband
Ripple Response
Figure 7-30 Decimation by 32 Filter Passband
Ripple Response