SBASAP7A December 2024 – April 2025 ADC3664-SP
PRODUCTION DATA
The PDN/SYNC pin can be used to synchronize multiple devices using an external SYNC signal. The PDN/SYNC pin can be configured via SPI to function as the synchronization input. Once configured for SYNC, the SYNC signal is latched by the rising edge of the sampling clock as shown in Figure 7-31.
Figure 7-31 External SYNC Timing DiagramThe synchronization signal is only required when using the DDCs. When using the SPI based SYNC or the PDN/SYNC pin, the internal clock divider is reset. If no SYNC signal is given, the internal clock dividers may not be synchronized across devices. The SYNC signal also resets the NCO phase, and loads the new NCO frequency. The SYNC signal should be provided as a single pulse with a pulse width of at least 256 clock cycles.