SBASAP7A December   2024  – April 2025 ADC3664-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics - Power Consumption
    6. 5.6 Electrical Characteristics - DC Specifications
    7. 5.7 Electrical Characteristics - AC Specifications
    8. 5.8 Timing Requirements
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
        1. 7.3.1.1 Analog Input Bandwidth
        2. 7.3.1.2 Analog Front End Design
          1. 7.3.1.2.1 Sampling Glitch Filter
          2. 7.3.1.2.2 AC Coupling
          3. 7.3.1.2.3 DC Coupling
      2. 7.3.2 Clock Input
        1. 7.3.2.1 Differential Vs Single-ended Clock Input
        2. 7.3.2.2 Signal Acquisition Time Adjust
      3. 7.3.3 Voltage Reference
        1. 7.3.3.1 Internal Voltage Reference
        2. 7.3.3.2 External Voltage Reference
      4. 7.3.4 Digital Data Path & Interface
        1. 7.3.4.1 Data Path Overview
        2. 7.3.4.2 Digital Interface
        3. 7.3.4.3 DCLKIN
        4. 7.3.4.4 Output Scrambler
        5. 7.3.4.5 Output Bit Mapper
          1. 7.3.4.5.1 2-Wire Mode
          2. 7.3.4.5.2 1-Wire Mode
          3. 7.3.4.5.3 1/2-Wire Mode
        6. 7.3.4.6 Output Data Format
        7. 7.3.4.7 Test Pattern
      5. 7.3.5 Digital Down Converter
        1. 7.3.5.1 Decimation Operation
        2. 7.3.5.2 Numerically Controlled Oscillator (NCO)
        3. 7.3.5.3 Decimation Filters
        4. 7.3.5.4 SYNC
        5. 7.3.5.5 Output Data Format with Decimation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Low Latency Mode
      2. 7.4.2 Averaging Mode
    5. 7.5 Programming
      1. 7.5.1 Pin Control
      2. 7.5.2 Serial Peripheral Interface (SPI)
        1. 7.5.2.1 Register Write
        2. 7.5.2.2 Register Read
      3. 7.5.3 Device Configuration Steps
      4. 7.5.4 Register Map
        1. 7.5.4.1 Detailed Register Description
  9. 8 Application Information Disclaimer
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
    3. 8.3 Initialization Set Up
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Data

Overview

The ADC3664-SP is a low latency, low noise, and ultra low power 14-bit high-speed dual channel ADC with a max sampling rate of 125MSPS intended for use in space applications with mission profiles of total ionizing dose (TID) less than 300krad (Si) and single event latch-up (SEL) of less than 75MeV-cm2/mg. The ADC has an internal reference option and supports the use of an external, high precision, 1.6V reference (see Section 7.3.3). Optionally, integrated programmable digital down converters (DDCs) enable output data rate reduction and channelization (see Section 7.3.5). The DDCs, if operated in a complex decimation mode, offer a 32-bit programmable NCO for complex mixing. The DDCs also support a real decimation mode with no mixing.

The ADC3664-SP uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects (see Section 7.3.4.2). The SLVDS interface can be configured to one of the following modes: two LVDS lanes per channel (2-wire), one LVDS lane per channel (1-wire), or a single lane mode (1/2-wire) where both channels are multiplexed on the same LVDS lane. The device supports configurable output resolutions from 14-bit to 20-bit. Due to the inherent low latency ADC architecture, the digital output result is available after only one or two clock cycles depending on the output interface mode.

The ADC3664-SP is intended to be controlled through the Serial Peripheral Interface (SPI) by configuring registers (Section 7.5); however, the CTRL pin can also be used to configure the voltage reference source and sampling clock input type upon power up.