SBASAP7A December 2024 – April 2025 ADC3664-SP
PRODUCTION DATA
The ADC3664-SP provides two different options for supplying the voltage reference to the ADCs. The first option is an internal 1.6V reference. The second option is an external 1.6V reference that can be directly connected to the VREF input for best performance. The reference noise can be filtered by connecting a 10µF and a 0.1µF ceramic bypass capacitor to the VREF pin irrespective of the reference source (internal or external).