SBASAP7A December 2024 – April 2025 ADC3664-SP
PRODUCTION DATA
Figure 7-3 shows the analog full power input bandwidth of the ADC3664-SP with a 50Ω differential termination. The −3dB bandwidth is approximately 200MHz and the ADC architecture limits the full power bandwidth to 65MHz. To avoid significantly degrading the ADC performance, decreasing input power linearly with increasing input frequency above 65MHz is recommended.