SBASAP7A December 2024 – April 2025 ADC3664-SP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC ACCURACY | ||||||
| No missing codes | 14 | bits | ||||
| PSRR | Power supply rejection ratio | FIN = 1MHz | 35 | dB | ||
| DNL | Differential nonlinearity | FIN = 5MHz | ±0.9 | ±0.97 | LSB | |
| INL | Integral nonlinearity | FIN = 5MHz | ±2.6 | ±9.5 | LSB | |
| VOS | Input offset | ±30 | ±50 | LSB | ||
| VOS_DRIFT | Offset drift | ±0.06 | LSB/ºC | |||
| Error | Gain error and internal reference combined error | Both channels are powered up | ±2 | %FSR | ||
| Gain error | Both channels are powered up | ±1.8 | %FSR | |||
| Gain drift | External 1.6V reference | ±57 | ppm/ºC | |||
| Internal reference | 106 | ppm/ºC | ||||
| Transition noise | 0.7 | LSB | ||||
| ADC ANALOG INPUT (AINP/M, BINP/M) | ||||||
| FS | Input full scale | Differential | 3.2 | Vpp | ||
| VCM | Input common-mode voltage | 0.95 | V | |||
| RIN | Input resistance | Differential at DC | 8 | kΩ | ||
| CIN | Input capacitance | Differential at DC | 5.4 | pF | ||
| VOCM | Output common-mode voltage | 0.95 | V | |||
| BW | Full power analog input bandwidth (-3dB) | 200 | MHz | |||
| INTERNAL VOLTAGE REFERENCE | ||||||
| VREF | Internal reference voltage | 1.6 | V | |||
| VREF output impedance | 8 | Ω | ||||
| EXTERNAL VOLTAGE REFERENCE | ||||||
| VREF | External voltage reference | 1.6 | V | |||
| Input current | 1 | mA | ||||
| Input impedance | 5.3 | kΩ | ||||
| CLOCK INPUT (CLKP/M) | ||||||
| Input clock frequency | External reference | 1 | 125 | MHz | ||
| Internal reference | 100 | 125 | MHz | |||
| VID | Differential input voltage | 0.5 | 1 | Vpp | ||
| VCM | Input common-mode voltage | 0.9 | V | |||
| RIN | Single ended input resistance to common mode | 5 | kΩ | |||
| CIN | Single ended input capacitance | 1.5 | pF | |||
| Clock duty cycle | 45 | 50 | 60 | % | ||
| DIGITAL INPUTS (RESET, PDN, SCLK, SEN, SDIO) | ||||||
| VIH | High level input voltage | 1.5 | V | |||
| VIL | Low level input voltage | 0.3 | ||||
| IIH | High level input current | 90 | 150 | uA | ||
| IIL | Low level input current | -150 | -90 | uA | ||
| CI | Input capacitance | 1.5 | pF | |||
| DIGITAL OUTPUT (SDOUT) | ||||||
| VOH | High level output voltage | ILOAD = -400 uA | IOVDD – 0.1 | IOVDD | V | |
| VOL | Low level output voltage | ILOAD = 400 uA | 0.1 | |||
| LVDS lane rate | 1 | Gbps | ||||
| VID | DCLKIN differential input voltage | 200 | 350 | mVpp | ||
| VCM | DCLKIN input common-mode voltage | 1.1 | 1.2 | 1.3 | V | |
| SLVDS INTERFACE | ||||||
| VOD | Differential output voltage | 0.585 | 700 | 0.785 | mVpp | |
| VCM | Output common-mode voltage | 0.85 | 1.0 | 1.15 | V | |