SBASAY5A June 2024 – May 2025 ADS8681W , ADS8685W , ADS8689W
PRODUCTION DATA
The device features nine configuration registers, mapped as described in Table 7-1. Each configuration registers is comprised of four registers, each containing a data byte.
| ADDRESS | REGISTER NAME | REGISTER FUNCTION |
|---|---|---|
| 00h | DEVICE_ID_REG | Device ID register |
| 04h | RST_PWRCTL_REG | Reset and power control register |
| 08h | SDI_CTL_REG | SDI data input control register |
| 0Ch | SDO_CTL_REG | SDO-x data input control register |
| 10h | DATAOUT_CTL_REG | Output data control register |
| 14h | RANGE_SEL_REG | Input range selection control register |
| 20h | ALARM_REG | ALARM output register |
| 24h | ALARM_H_TH_REG | ALARM high threshold and hysteresis register |
| 28h | ALARM_L_TH_REG | ALARM low threshold register |
Table 7-2 lists the access codes for the configuration registers.
| Access Type | Code | Description |
|---|---|---|
| R | R | Read |
| W | W | Write |
| R/W | R/W | Read or write |
| -n | Value after reset or the default value |