SBAU279 October 2020 ADS7038-Q1
The digital output channel settings are configured on the output channels tab as shown in Figure 3-8. Channels configured as digital outputs (CH7) in the Channel Selection section will be displayed on this page. Enabled digital outputs can be configured for different trigger sources and the trigger output conditions.
Figure 3-8 Channel Configuration tab - Output Channels.