SBAU411 February   2023 ADS127L21

 

  1.   Abstract
  2.   Trademarks
  3. 1EVM Overview
    1. 1.1 ADS127L21 EVM Kit
    2. 1.2 ADS127L21EVM Board
    3. 1.3 ADS127L21EVM-PDK-GUI Unsupported Features
    4. 1.4 Related Documentation
  4. 2Analog Interface
    1. 2.1 EVM Analog Input Options
    2. 2.2 ADC Connections and Decoupling
    3. 2.3 ADC Input Drive Amplifiers
    4. 2.4 VCOM Buffer
    5. 2.5 Onboard Voltage Reference
    6. 2.6 External Voltage Reference
    7. 2.7 Clock Tree
  5. 3Digital Interface
    1. 3.1 Serial Interface
    2. 3.2 I2C bus for Onboard EEPROM
  6. 4Power Supplies
    1. 4.1 Power Connection and Configuration
    2. 4.2 Low Dropout Regulator (LDO)
  7. 5ADS127L21 EVM Software Installation
  8. 6EVM Operation
    1. 6.1 Connecting the Hardware
    2. 6.2 Optional EVM Connections
    3. 6.3 EVM GUI Global Settings for ADC Control
    4. 6.4 Time Domain Display
    5. 6.5 Frequency Domain Display
    6. 6.6 Histogram Display
    7. 6.7 Digital Filter Configuration
    8. 6.8 Digital Filter Response
  9. 7Bill of Materials, Schematics, and Layout
    1. 7.1 Bill of Materials
    2. 7.2 Schematics
    3. 7.3 Board Layout

ADS127L21EVM-PDK-GUI Unsupported Features

The following features of the ADS127L21 device are currently not supported in the ADS127L21 EVM GUI, but will be on a future version of the software. To provide proper operation of the EVM, do not modify the corresponding register settings from the default values.

  • CONFIG2_REG; bits 5:4, START_MODE, default 00b, only start and stop conversions are supported
  • CONFIG3_REG; bit 2, SPI_CRC, default 0b, CRC not supported
  • CONFIG3_REG; bit 0, STATUS, default 0b, status readback not supported
  • FILTER3_REG; bits 1:0, DATA_MODE, default 01b, SDO is dual function