SBAU411 February 2023 ADS127L21
#GUID-392D20B4-C720-4A51-964A-B7D9886F5773/GUID-FFEBC2CC-9E73-44AF-801E-D7B6EAD72A34 lists the bill of materials (BOM) for the ADS127L21EVM.
|
Designator |
Quantity |
Value |
Description |
Pkg Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
|
!PCB1 |
1 |
Printed Circuit Board |
DC192 |
Any |
||
|
C1, C4, C7, C9, C13, C16, C21, C22, C33, C46, C55, C60 |
12 |
0.1 μF |
CAP, CERM, 0.1 μF, 25 V, +/- 5%, X7R, 0603 |
0603 |
C0603C104J3RACTU |
Kemet |
|
C2, C23, C24, C34, C39, C45 |
6 |
10 μF |
CAP, CERM, 10 µF, V,+/- 10%, X7R, 0805 |
0805 |
GRM21BR71A106KA73L |
MuRata |
|
C3, C49 |
2 |
22 μF |
CAP, CERM, 22 µF, 25 V,+/- 10%, X7R, 1210 |
1210 |
CL32B226KAJNFNE |
Samsung Electro-Mechanics |
|
C5, C25, C31, C40, C44 |
5 |
1 μF |
CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E1X7R1C105K080AC |
TDK |
|
C6, C8, C10, C11, C12, C15, C42, C43, C50, C51, C53, C54 |
12 |
1 μF |
CAP, CERM, 1 μF, 25 V, +/- 10%, X7R, 0603 |
0603 |
C0603C105K3RACTU |
Kemet |
|
C14, C17, C48, C52, C56 |
5 |
10 μF |
CAP, CERM, 10 μF, 25 V, +/- 10%, X7R, 1206_190 |
1206_190 |
C1206C106K3RACTU |
Kemet |
|
C18 |
1 |
680 pF |
CAP, CERM, 680 pF, 25 V, +/- 5%, C0G/NP0, 0603 |
0603 |
GRM1885C1E681JA01D |
MuRata |
|
C19, C35, C47 |
3 |
0.033 μF |
CAP, CERM, 0.033 µF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0805 |
0805 |
CGA4J2C0G1H333J125AA |
TDK |
|
C20, C36 |
2 |
390 pF |
CAP, CERM, 390 pF, 50 V, +/- 1%, C0G/NP0, 0603 |
0603 |
CC0603FRNPO9BN391 |
Yageo America |
|
C26, C32 |
2 |
220 pF |
CAP, CERM, 220 pF, 50 V, +/- 1%, C0G/NP0, 0603 |
0603 |
06035A221FAT2A |
AVX |
|
C28 |
1 |
120 pF |
CAP, CERM, 120 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
0603 |
GRM1885C1H121JA01D |
MuRata |
|
C29 |
1 |
1000 pF |
CAP, CERM, 1000 pF, 25 V, +/- 5%, C0G/NP0, 0603 |
0603 |
GRM1885C1E102JA01D |
MuRata |
|
C30 |
1 |
2200 pF |
CAP, CERM, 2200 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
0603 |
GRM1885C1H222JA01D |
MuRata |
|
C38, C57 |
2 |
0.01 μF |
CAP, CERM, 0.01 µF, 25 V,+/- 1%, C0G/NP0, 0603 |
0603 |
C0603C103F3GACTU |
Kemet |
|
D1, D2 |
2 |
16 V |
Diode, Zener, 16 V, 500 mW, SOD-123 |
SOD-123 |
MMSZ4703T1G |
ON Semiconductor |
|
D3 |
1 |
Green |
LED, Green, SMD |
LED_0805 |
APT2012LZGCK |
Kingbright |
|
D4, D5, D6 |
3 |
5.6 V |
Diode, Zener, 5.6 V, 500 mW, SOD-123 |
SOD-123 |
MMSZ4690T1G |
ON Semiconductor |
|
D7 |
1 |
3 V |
Diode, Zener, 3 V, 500 mW, SOD-123 |
SOD-123 |
MMSZ4683T1G |
ON Semiconductor |
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
|
H5, H6 |
2 |
Machine Screw Pan PHILLIPS M3 |
RM3X4MM 2701 |
APM HEXSEAL |
||
|
H7, H8 |
2 |
ROUND STANDOFF M3 STEEL 5 MM |
ROUND STANDOFF M3 STEEL 5 MM |
9774050360R |
Wurth Elektronik |
|
|
J1 |
1 |
Header(Shrouded), 19.7mil, 30x2, Gold, SMT |
Header (Shrouded), 19.7mil, 30x2, SMT |
QTH-030-01-L-D-A |
Samtec |
|
|
J2 |
1 |
Header, 100mil, 9x2, Gold, TH |
9x2 Header |
TSW-109-07-G-D |
Samtec |
|
|
J3, J6 |
2 |
Connector, End launch SMA, 50 ohm, SMT |
End Launch SMA |
142-0701-801 |
Cinch Connectivity |
|
|
J4 |
1 |
Header, 100mil, 4x1, Gold, TH |
4x1 Header |
TSW-104-07-G-S |
Samtec |
|
|
J5, J7, J12 |
3 |
Terminal Block, 3.5 mm, 3x1, Tin, TH |
Terminal Block, 3.5 mm, 3x1, TH |
393570003 |
Molex |
|
|
J8, J14 |
2 |
SMA Straight Jack, Gold, 50 Ohm, TH |
SMA Straight Jack, TH |
901-144-8RFX |
Amphenol RF |
|
|
J10, J11, J13 |
3 |
Terminal Block, 3.5mm Pitch, 2x1, TH |
7.0x8.2x6.5mm |
ED555/2DS |
On-Shore Technology |
|
|
JP1 |
1 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|
|
JP4, JP5, JP6, JP7 |
4 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
|
LBL1 |
1 |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
||
|
R1, R2, R4, R21, R28, R31, R47, R50, R71, R72, R74, R78, R81, R84, R90, R92, R94, R96, R97, R100 |
20 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo |
|
R3, R25, R49, R65, R70, R86 |
6 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0710KL |
Yageo |
|
R5 |
1 |
0.047 |
RES, 0.047, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 |
0603 |
ERJ-L03KF47MV |
Panasonic |
|
R6 |
1 |
120k |
RES, 120 k, 0.1%, 0.1 W, 0603 |
0603 |
RG1608P-124-B-T5 |
Susumu Co Ltd |
|
R7, R11, R15, R69 |
4 |
0.1 |
RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 |
0603 |
ERJ-L03KF10CV |
Panasonic |
|
R8, R9, R10, R12, R13, R14, R16, R18 |
8 |
10 |
RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060310R0FKEAHP |
Vishay-Dale |
|
R17, R26, R33, R44, R53, R67 |
6 |
499 |
RES, 499, 0.1%, 0.1 W, 0603 |
0603 |
RG1608P-4990-B-T5 |
Susumu Co Ltd |
|
R19, R20, R68, R91, R98 |
5 |
100k |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603100KFKEA |
Vishay-Dale |
|
R24, R36, R38, R46, R58, R63, R66 |
7 |
1.00k |
RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031K00FKEA |
Vishay-Dale |
|
R27, R54 |
2 |
1.00k |
RES, 1.00 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERA3AEB102V |
Panasonic |
|
R34, R55, R64 |
3 |
37.4 |
RES, 37.4, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0737R4L |
Yageo |
|
R37, R43, R87, R88, R101 |
5 |
49.9 |
RES, 49.9, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD0749R9L |
Yageo America |
|
R39, R40 |
2 |
22 |
RES, 22.0, 0.1%, 0.063 W, 0603 |
0603 |
CPF0603B22RE1 |
TE Connectivity |
|
R61, R62, R76, R77, R79 |
5 |
1 |
RES, 1.0, 5%, 0.4 W, AEC-Q200 Grade 0, 0805 |
0805 |
ESR10EZPJ1R0 |
Rohm |
|
R80 |
1 |
11.3k |
RES, 11.3 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0711K3L |
Yageo |
|
SH-J1, SH-J2, SH-J3, SH-J4 |
4 |
1x2 |
Shunt, 100mil, Flash Gold, Black |
Closed Top 100 mil Shunt |
SPC02SYAN |
Sullins Connector Solutions |
|
TP17, TP18 |
2 |
Terminal, Turret, TH, Double |
Keystone1573-2 |
1573-2 |
Keystone |
|
|
U1 |
1 |
High-Precision Voltage Reference with Integrated High-Bandwidth Buffer, DGK0008A (VSSOP-8) |
DGK0008A |
REF6225IDGKR |
Texas Instruments |
|
|
U2 |
1 |
I2C BUS EEPROM (2-Wire), TSSOP-B8 |
TSSOP-8 |
BR24G32FVT-3AGE2 |
Rohm |
|
|
U3 |
1 |
512-kSPS, Wide-Bandwidth, 24-Bit, Delta-Sigma ADC |
WQFN20 |
ADS127L21IRUKR |
Texas Instruments |
|
|
U4 |
1 |
Precision, 20 MHz, 0.9 pA Ib, RRIO, CMOS Operational Amplifier, DGS0010A (VSSOP-10) |
DGS0010A |
OPA2320SAIDGSR |
Texas Instruments |
|
|
U5 |
1 |
Low Power, High Supply Range, 70 MHz, Fully Differential Amplifier, RUN0010A (WQFN-10) |
RUN0010A |
THS4561IRUNR |
Texas Instruments |
|
|
U7 |
1 |
High-Voltage, Rail-to-Rail Input/Output, 5 µV, 0.2 µV/˚C, Precision Operational Amplifier, DGK0008A (VSSOP-8) |
DGK0008A |
OPA192IDGKT |
Texas Instruments |
|
|
U8 |
1 |
36 V, 1 A, 4.17 μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) |
RGW0020A |
TPS7A4700RGWR |
Texas Instruments |
|
|
U9 |
1 |
Vin -3V to -36V, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout (LDO) Linear Regulator, DRB0008A (VSON-8) |
DRB0008A |
TPS7A3001DRBR |
Texas Instruments |
|
|
U10 |
1 |
Low-Power Single Schmitt-Trigger Buffer, DCK0005A, LARGE T&R |
DCK0005A |
Texas Instruments |
||
|
Y1 |
1 |
32.768 MHz XO (Standard) CMOS Oscillator 1.6 V ~ 3.63 V Standby (Power Down) 4-SMD, No Lead |
SMT4_2MM0_1MM6 |
KC2016K32.7680C1GE00 |
Kyocera |